SAE Plug - TruFit
SAE Thread Fittings - TruFit
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|
| IHCT12GP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IHCT16GP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IHCT20GP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IHCT24GP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IHCT2GP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IHCT32GP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 2 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IHCT3GP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/16 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IHCT4GP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IHCT5GP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 5/16 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IHCT6GP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IHCT8GP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IMT10GP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IMT12GP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IMT16GP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IMT20GP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IMT24GP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IMT2GP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IMT32GP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 2 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IMT3GP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/16 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IMT4GP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IMT5GP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 5/16 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IMT6GP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IMT8GP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
1 2