SAE Plug - TruFit
SAE Thread Fittings - TruFit
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|
| IBT10GP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IBT12GP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IBT16GP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IBT20GP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IBT24GP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IBT2GP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IBT32GP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 2 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IBT3GP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/16 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IBT4GP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IBT5GP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 5/16 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IBT6GP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IBT8GP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| ISST10GP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 5/8 in | Production Category N/A 1 | End Connection Type N/A Male SAE Straight Thread |
| ISST12GP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Male SAE Straight Thread |
| ISST16GP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 in | Production Category N/A 1 | End Connection Type N/A Male SAE Straight Thread |
| ISST20GP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 1/4 in | Production Category N/A 3 | End Connection Type N/A Male SAE Straight Thread |
| ISST24GP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| ISST2GP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Male SAE Straight Thread |
| ISST32GP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 2 in | Production Category N/A 3 | End Connection Type N/A Male SAE Straight Thread |
| ISST3GP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/16 in | Production Category N/A 3 | End Connection Type N/A Male SAE Straight Thread |
| ISST4GP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Male SAE Straight Thread |
| ISST5GP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 5/16 in | Production Category N/A 1 | End Connection Type N/A Male SAE Straight Thread |
| ISST6GP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Male SAE Straight Thread |
| ISST8GP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Male SAE Straight Thread |
| IHCT10GP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
1 2