BSP Straight Thread Pipe Unions - Industrial Pipe Fittings
Straight Thread Pipe Unions - Industrial Pipe Fittings
Male BSPP straight thread pipe unions connect female BSP straight thread pipe ends. They require Dowty washers (sold separately) to seal. Dowty washers are available in 316 SS with Fluorocarbon FKM seals only.
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| 12GCU-BSPP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel |
| 16GCU-BSPP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 1-11 | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1-11 | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel |
| 4GCU-BSPP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 1/4-19 | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/4-19 | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel |
| 6GCU-BSPP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 3/8-19 | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel |
| 8GCU-BSPP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel |
| 12GCU-BSPP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 3/4-14 | Production Category N/A 3 | End Connection Type N/A Male British Standard Pipe Parallel |
| 16GCU-BSPP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 1-11 | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1-11 | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel |
| 4GCU-BSPP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 1/4-19 | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/4-19 | Production Category N/A 3 | End Connection Type N/A Male British Standard Pipe Parallel |
| 6GCU-BSPP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 3/8-19 | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 3/8-19 | Production Category N/A 3 | End Connection Type N/A Male British Standard Pipe Parallel |
| 8GCU-BSPP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel |