Pipe Swivel Male Connector - Industrial Pipe Fittings
Pipe Swivel Fittings - Industrial Pipe Fittings
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| PS12C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female Pipe Swivel | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 1 | End Connection Type N/A National Pipe Straight Mechanical Swivel by Male National Pipe Thread |
| PS16C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female Pipe Swivel | Connection 1 - Size N/A 1-11 1/2 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 1 | End Connection Type N/A National Pipe Straight Mechanical Swivel by Male National Pipe Thread |
| PS20C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female Pipe Swivel | Connection 1 - Size N/A 1 1/4-11 1/2 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1 1/4-11 1/2 | Production Category N/A 1 | End Connection Type N/A National Pipe Straight Mechanical Swivel by Male National Pipe Thread |
| PS24C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female Pipe Swivel | Connection 1 - Size N/A 1 1/2-11 1/2 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1 1/2-11 1/2 | Production Category N/A 1 | End Connection Type N/A National Pipe Straight Mechanical Swivel by Male National Pipe Thread |
| PS32C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female Pipe Swivel | Connection 1 - Size N/A 2-11 1/2 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 2-11 1/2 | Production Category N/A 1 | End Connection Type N/A National Pipe Straight Mechanical Swivel by Male National Pipe Thread |
| PS4-4C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female Pipe Swivel | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A National Pipe Straight Mechanical Swivel by Male National Pipe Thread |
| PS6-4C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female Pipe Swivel | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A National Pipe Straight Mechanical Swivel by Male National Pipe Thread |
| PS6-6C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female Pipe Swivel | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A National Pipe Straight Mechanical Swivel by Male National Pipe Thread |
| PS6-8C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female Pipe Swivel | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 3 | End Connection Type N/A National Pipe Straight Mechanical Swivel by Male National Pipe Thread |
| PS8-8C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female Pipe Swivel | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A National Pipe Straight Mechanical Swivel by Male National Pipe Thread |