Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
Pipe Swivel 90° Male Elbow - Industrial Pipe Fittings
Pipe Swivel Fittings - Industrial Pipe Fittings
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| PS12ME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female Pipe Swivel | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 1 | End Connection Type N/A National Pipe Straight Mechanical Swivel by Male National Pipe Thread |
| PS16ME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female Pipe Swivel | Connection 1 - Size N/A 1-11 1/2 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 1 | End Connection Type N/A National Pipe Straight Mechanical Swivel by Male National Pipe Thread |
| PS20ME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female Pipe Swivel | Connection 1 - Size N/A 1 1/4-11 1/2 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1 1/4-11 1/2 | Production Category N/A 4 | End Connection Type N/A National Pipe Straight Mechanical Swivel by Male National Pipe Thread |
| PS24ME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female Pipe Swivel | Connection 1 - Size N/A 1 1/2-11 1/2 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1 1/2-11 1/2 | Production Category N/A 4 | End Connection Type N/A National Pipe Straight Mechanical Swivel by Male National Pipe Thread |
| PS2ME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female Pipe Swivel | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 1 | End Connection Type N/A National Pipe Straight Mechanical Swivel by Male National Pipe Thread |
| PS32ME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female Pipe Swivel | Connection 1 - Size N/A 2-11 1/2 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 2-11 1/2 | Production Category N/A 4 | End Connection Type N/A National Pipe Straight Mechanical Swivel by Male National Pipe Thread |
| PS4-4ME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female Pipe Swivel | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A National Pipe Straight Mechanical Swivel by Male National Pipe Thread |
| PS6-4ME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female Pipe Swivel | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A National Pipe Straight Mechanical Swivel by Male National Pipe Thread |
| PS6-6ME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female Pipe Swivel | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A National Pipe Straight Mechanical Swivel by Male National Pipe Thread |
| PS6-8ME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female Pipe Swivel | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A National Pipe Straight Mechanical Swivel by Male National Pipe Thread |
| PS8-8ME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female Pipe Swivel | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A National Pipe Straight Mechanical Swivel by Male National Pipe Thread |

