Bushing - Industrial Pipe Fittings
Pipe Bushing - Industrial Pipe Fittings
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| 1/2X1/4PTR |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| 1/2X1/8PTR |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| 1/2X3/8PTR |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| 1/4X1/8PTR |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| 1-1/2X1-1/4PTR |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1 1/2-11 1/2 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1 1/4-11 1/2 | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| 1-1/2X1PTR |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1 1/2-11 1/2 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| 1-1/4X1PTR |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1 1/4-11 1/2 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| 1-1/4X3/4PTR |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1 1/4-11 1/2 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| 1X1/2PTR |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| 1X1/4PTR |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| 1X3/4PTR |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| 1X3/8PTR |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| 2X1-1/2PTR |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 2-11 1/2 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1 1/2-11 1/2 | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| 2X1-1/4PTR |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 2-11 1/2 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1 1/4-11 1/2 | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| 3/4X1/2PTR |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| 3/4X1/4PTR |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| 3/4X3/8PTR |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| 3/8X1/4PTR |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| 3/8X1/8PTR |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| 1/2X1/4PTR-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| 1/2X1/8PTR-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| 1/2X3/8PTR-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| 1/4X1/8PTR-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 3 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| 1-1/2X1-1/4PTR-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1 1/2-11 1/2 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1 1/4-11 1/2 | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |
| 1-1/2X1PTR-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1 1/2-11 1/2 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread |