Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
Female SAE - Male NPT - TruFit
NPT Thread to SAE Thread - TruFit
Pipe fitting adapters with female SAE straight thread and male NPT end connections. used to connect male SAE to female NPT pipe ends.
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| IBT4FST4MC |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male National Pipe Thread |
| IBT8FST6MC |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male National Pipe Thread |
| IBT8FST8MC |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male National Pipe Thread |
| ISST4FST4MC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male National Pipe Thread |
| ISST8FST6MC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male National Pipe Thread |
| ISST8FST8MC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male National Pipe Thread |
| IHCT4FST4MC |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male National Pipe Thread |
| IHCT8FST6MC |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male National Pipe Thread |
| IHCT8FST8MC |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male National Pipe Thread |
| IMT4FST4MC |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male National Pipe Thread |
| IMT8FST6MC |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male National Pipe Thread |
| IMT8FST8MC |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male National Pipe Thread |

