Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
Pipe Reducing Adapter - TruFit 10K
NPT Thread Pipe Adapters - TruFit 10K
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| ISST12RA4-10K |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| ISST12RA6-10K |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| ISST12RA8-10K |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| ISST16RA12-10K |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| ISST16RA8-10K |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| ISST4RA2-10K |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| ISST6RA2-10K |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| ISST6RA4-10K |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| ISST8RA2-10K |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| ISST8RA4-10K |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| ISST8RA6-10K |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |

