Reducing Street Elbow - TruFit
NPT Thread Elbows - TruFit
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
P1 |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| ISST4RSE2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | P1 N/A 1/8 | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| ISST6RSE4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | P1 N/A 1/4 | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| ISST8RSE4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | P1 N/A 1/4 | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| ISST8RSE6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | P1 N/A 3/8 | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| ISST2RSE1 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/16-27 | P1 N/A 1/16 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| IBT4RSE2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | P1 N/A 1/8 | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| IBT6RSE4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | P1 N/A 1/4 | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| IBT8RSE4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | P1 N/A 1/4 | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| IBT8RSE6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | P1 N/A 3/8 | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| IBT2RSE1 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/16-27 | P1 N/A 1/16 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| IHCT4RSE2 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | P1 N/A 1/8 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| IHCT6RSE4 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | P1 N/A 1/4 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| IHCT8RSE4 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | P1 N/A 1/4 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| IHCT8RSE6 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | P1 N/A 3/8 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| IHCT2RSE1 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/16-27 | P1 N/A 1/16 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| IMT4RSE2 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | P1 N/A 1/8 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| IMT6RSE4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | P1 N/A 1/4 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| IMT8RSE4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | P1 N/A 1/4 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| IMT8RSE6 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | P1 N/A 3/8 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| IMT2RSE1 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/16-27 | P1 N/A 1/16 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |