Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
Female 45° Elbow - TruFit
NPT Thread Elbows - TruFit
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| ISST2E45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread |
| ISST4E45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 3 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread |
| ISST6E45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread |
| ISST8E45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 3 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread |
| ISST12E45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 3 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread |
| ISST16E45 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 3 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread |
| IBT2E45 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread |
| IBT4E45 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread |
| IBT6E45 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread |
| IBT8E45 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread |
| IBT12E45 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread |
| IBT16E45 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread |
| IMT2E45 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread |
| IMT4E45 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread |
| IMT6E45 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread |
| IMT8E45 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread |
| IMT12E45 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread |
| IMT16E45 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread |
| IHCT2E45 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread |
| IHCT4E45 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread |
| IHCT6E45 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread |
| IHCT8E45 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread |
| IHCT12E45 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread |
| IHCT16E45 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread |

