Pipe Cap - TruFit
NPT Thread Caps & Plugs - TruFit
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|
| ISST12PCP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread |
| ISST16PCP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread |
| ISST2PCP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread |
| ISST4PCP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread |
| ISST6PCP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread |
| ISST8PCP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread |
| IBT12PCP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread |
| IBT16PCP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread |
| IBT2PCP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread |
| IBT4PCP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread |
| IBT6PCP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread |
| IBT8PCP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread |
| IHCT12PCP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread |
| IHCT16PCP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread |
| IHCT2PCP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread |
| IHCT4PCP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread |
| IHCT6PCP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread |
| IHCT8PCP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread |
| IMT12PCP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread |
| IMT16PCP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread |
| IMT2PCP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread |
| IMT4PCP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread |
| IMT6PCP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread |
| IMT8PCP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread |