CAD Cart (0)
▾
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|
| ISST2HHP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| ISST4HHP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| ISST6HHP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| ISST8HHP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| ISST12HHP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| ISST16HHP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| IBT2HHP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IBT4HHP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| IBT6HHP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IBT8HHP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IBT12HHP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IBT16HHP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IHCT2HHP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IHCT4HHP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IHCT6HHP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IHCT8HHP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IHCT12HHP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IHCT16HHP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IMT2HHP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IMT4HHP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IMT6HHP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IMT8HHP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IMT12HHP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IMT16HHP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |