CAD Cart (0)
▾
Straight Lower-Packing Needle Valves
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Orifice |
Stem Type |
Packing Material |
Production Category |
|---|---|---|---|---|---|---|---|---|---|---|
| 400-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/8 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in. | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Vee Type Shutoff | Packing Material N/A PTFE | Production Category N/A 4 |
| 400-316-K |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/8 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in. | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Soft Seal Shutoff | Packing Material N/A PTFE | Production Category N/A 4 |
| 406-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/8-27 | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Vee Type Shutoff | Packing Material N/A PTFE | Production Category N/A 4 |
| 406-316-K |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/8-27 | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Soft Seal Shutoff | Packing Material N/A PTFE | Production Category N/A 4 |
| 408-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/8-27 | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Vee Type Shutoff | Packing Material N/A PTFE | Production Category N/A 4 |
| 408-316-K |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/8-27 | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Soft Seal Shutoff | Packing Material N/A PTFE | Production Category N/A 4 |
| 410-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/4-18 | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Vee Type Shutoff | Packing Material N/A PTFE | Production Category N/A 3 |
| 410-316-K |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/4-18 | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Soft Seal Shutoff | Packing Material N/A PTFE | Production Category N/A 4 |
| 412-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4-18 | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Vee Type Shutoff | Packing Material N/A PTFE | Production Category N/A 4 |
| 412-K-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4-18 | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Soft Seal Shutoff | Packing Material N/A PTFE | Production Category N/A 4 |
| 414-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in. | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Vee Type Shutoff | Packing Material N/A PTFE | Production Category N/A 4 |
| 414-316-K |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in. | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Soft Seal Shutoff | Packing Material N/A PTFE | Production Category N/A 4 |
| 416-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in. | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Vee Type Shutoff | Packing Material N/A PTFE | Production Category N/A 4 |
| 416-316-K |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in. | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Soft Seal Shutoff | Packing Material N/A PTFE | Production Category N/A 4 |
| 418-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4-18 | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Vee Type Shutoff | Packing Material N/A PTFE | Production Category N/A 3 |
| 418-316-K |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4-18 | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Soft Seal Shutoff | Packing Material N/A PTFE | Production Category N/A 4 |
| 422-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in. | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Vee Type Shutoff | Packing Material N/A PTFE | Production Category N/A 3 |
| 428-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/8 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in. | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Vee Type Shutoff | Packing Material N/A PTFE | Production Category N/A 3 |
| 428-316-K |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/8 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in. | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Soft Seal Shutoff | Packing Material N/A PTFE | Production Category N/A 4 |
| 430-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 3/8-18 | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Vee Type Shutoff | Packing Material N/A PTFE | Production Category N/A 4 |
| 430-316-K |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 3/8-18 | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Soft Seal Shutoff | Packing Material N/A PTFE | Production Category N/A 4 |
| 436-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/2 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/2 in. | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Vee Type Shutoff | Packing Material N/A PTFE | Production Category N/A 4 |
| 436-316-K |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/2 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/2 in. | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Soft Seal Shutoff | Packing Material N/A PTFE | Production Category N/A 4 |
| 438-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 3/8-18 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Vee Type Shutoff | Packing Material N/A PTFE | Production Category N/A 3 |
| 438-316-K |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 3/8-18 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Soft Seal Shutoff | Packing Material N/A PTFE | Production Category N/A 4 |
1 2