Angle Lower-Packing Needle Valves
Lower-Packing Needle Valves
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Orifice |
Stem Type |
Production Category |
Stem Material |
|---|---|---|---|---|---|---|---|---|---|---|
| A436-316-K |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/2 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/2 in. | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Soft Seal Shutoff | Production Category N/A 4 | Stem Material N/A 316 SS w/PCTFE Tip |
| A406-316-K |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/8-27 | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Soft Seal Shutoff | Production Category N/A 4 | Stem Material N/A 316 SS w/PCTFE Tip |
| A410-316-K |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/4-18 | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Soft Seal Shutoff | Production Category N/A 4 | Stem Material N/A 316 SS w/PCTFE Tip |
| A430-316-K |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 3/8-18 | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Soft Seal Shutoff | Production Category N/A 4 | Stem Material N/A 316 SS w/PCTFE Tip |
| A412-316-K |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4-18 | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Soft Seal Shutoff | Production Category N/A 4 | Stem Material N/A 316 SS w/PCTFE Tip |
| A414-316-K |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in. | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Soft Seal Shutoff | Production Category N/A 4 | Stem Material N/A 316 SS w/PCTFE Tip |
| A416-316-K |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in. | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Soft Seal Shutoff | Production Category N/A 4 | Stem Material N/A 316 SS w/PCTFE Tip |
1 2