Angle Lower-Packing Needle Valves
Lower-Packing Needle Valves
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Orifice |
Stem Type |
Production Category |
Stem Material |
|---|---|---|---|---|---|---|---|---|---|---|
| A408-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/8-27 | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Vee Type Shutoff | Production Category N/A 4 | Stem Material N/A Plated 316 SS |
| A418-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4-18 | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Vee Type Shutoff | Production Category N/A 4 | Stem Material N/A Plated 316 SS |
| A438-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 3/8-18 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Vee Type Shutoff | Production Category N/A 4 | Stem Material N/A Plated 316 SS |
| A440-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/2-14 | Orifice N/A 0.312 in7.9 mm | Stem Type N/A Vee Type Shutoff | Production Category N/A 4 | Stem Material N/A Plated 316 SS |
| A442-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 3/4 in | Orifice N/A 0.437 in | Stem Type N/A Vee Type Shutoff | Production Category N/A 4 | Stem Material N/A Plated 316 SS |
| A444-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1 in | Orifice N/A 0.562 in | Stem Type N/A Vee Type Shutoff | Production Category N/A 4 | Stem Material N/A Plated 316 SS |
| A400-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/8 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in. | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Vee Type Shutoff | Production Category N/A 4 | Stem Material N/A Plated 316 SS |
| A422-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in. | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Vee Type Shutoff | Production Category N/A 4 | Stem Material N/A Plated 316 SS |
| A428-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/8 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in. | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Vee Type Shutoff | Production Category N/A 4 | Stem Material N/A Plated 316 SS |
| A436-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/2 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/2 in. | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Vee Type Shutoff | Production Category N/A 4 | Stem Material N/A Plated 316 SS |
| A406-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/8-27 | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Vee Type Shutoff | Production Category N/A 4 | Stem Material N/A Plated 316 SS |
| A410-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/4-18 | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Vee Type Shutoff | Production Category N/A 4 | Stem Material N/A Plated 316 SS |
| A430-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 3/8-18 | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Vee Type Shutoff | Production Category N/A 4 | Stem Material N/A Plated 316 SS |
| A412-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4-18 | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Vee Type Shutoff | Production Category N/A 4 | Stem Material N/A Plated 316 SS |
| A414-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in. | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Vee Type Shutoff | Production Category N/A 4 | Stem Material N/A Plated 316 SS |
| A416-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in. | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Vee Type Shutoff | Production Category N/A 4 | Stem Material N/A Plated 316 SS |
| A408-316-K |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/8-27 | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Soft Seal Shutoff | Production Category N/A 4 | Stem Material N/A 316 SS w/PCTFE Tip |
| A418-316-K |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4-18 | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Soft Seal Shutoff | Production Category N/A 4 | Stem Material N/A 316 SS w/PCTFE Tip |
| A438-316-K |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 3/8-18 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Soft Seal Shutoff | Production Category N/A 4 | Stem Material N/A 316 SS w/PCTFE Tip |
| A440-316-K |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/2-14 | Orifice N/A 0.312 in7.9 mm | Stem Type N/A Soft Seal Shutoff | Production Category N/A 4 | Stem Material N/A 316 SS w/PCTFE Tip |
| A442-316-K |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 3/4 in | Orifice N/A 0.437 in | Stem Type N/A Soft Seal Shutoff | Production Category N/A 4 | Stem Material N/A 316 SS w/PCTFE Tip |
| A444-316-K |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1 in | Orifice N/A 0.562 in | Stem Type N/A Soft Seal Shutoff | Production Category N/A 4 | Stem Material N/A 316 SS w/PCTFE Tip |
| A400-316-K |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/8 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in. | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Soft Seal Shutoff | Production Category N/A 4 | Stem Material N/A 316 SS w/PCTFE Tip |
| A422-316-K |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in. | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Soft Seal Shutoff | Production Category N/A 4 | Stem Material N/A 316 SS w/PCTFE Tip |
| A428-316-K |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/8 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in. | Orifice N/A 0.172 in4.4 mm | Stem Type N/A Soft Seal Shutoff | Production Category N/A 4 | Stem Material N/A 316 SS w/PCTFE Tip |
1 2