Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
LN Series Needle Valves feature non-rotating stems, locking bonnets, and live-loaded packing making them suitable for instrumentation and other application in oil & gas exploration, power, petro-chemicals and other applications where durability and reliable operation in tough conditions are critical.
Our website contains the most popular LN Series needle valve configurations - more options and accessories are available. For more information, contact SSP Customer Service.
Specifications
- Pressure: Up to 6,000 psig (413 bar)
- Temperatures:-100 to 1200° F (-73 to 648° C)
- Pattern: Straight and Angle
- Stems:
- Metal Seal: V, Metering, Regulating and metering tip
- Soft Seal: PCTFE Tip
- Material
- Body: 316 SS, Alloy 400 and Alloy C-276
- Packing: PTFE, Grafoil
- Orifice Sizes: 0.156, 0.250 and 0.437 in
(3.96 to 11.1 mm) - End Connection
- Size: 1/8 to 1/2 (6 to 12 mm tube fittings only)
- Type: NPT, Socket Weld and Tube Fitting
LN Series Options and Accessories
In addition to the product offered on our website, other options and and accessories are available. These include:
- Pipe Socket Weld End Connections
- Speciall Clean in accordance with ASTM 93G Level
- Sour Gas Service
- Replacement Caps
- Rebuild Kits
Part # |
CAD |
Body Material |
Inlet Type |
Inlet Size |
Outlet Type |
Outlet Size |
Cv |
Orifice |
Stem Type |
Packing Material |
Stem Material |
Production Category |
Product Descriptions |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LN4AK-DM8-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A Duolok Tube Fitting | Inlet Size N/A 8 mm | Outlet Type N/A Duolok Tube Fitting | Outlet Size N/A 8 mm | Cv N/A 0.34 | Orifice N/A 0.156 in4.0 mm | Stem Type N/A Non-Rotating Soft Seal (PCTFE) | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated Alloy 400 | Production Category N/A 4 | Product Descriptions N/A Duolok Tube End Needle Valve |
| LN4AM-2PF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A FNPT | Inlet Size N/A 1/8-27 | Outlet Type N/A FNPT | Outlet Size N/A 1/8-27 | Cv N/A 0.34 | Orifice N/A 0.156 in4.0 mm | Stem Type N/A Non-Rotating Metering | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated Alloy 400 | Production Category N/A 4 | Product Descriptions N/A Female NPT Needle Valve |
| LN4AM-4PF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A FNPT | Inlet Size N/A 1/4-18 | Outlet Type N/A FNPT | Outlet Size N/A 1/4-18 | Cv N/A 0.34 | Orifice N/A 0.156 in4.0 mm | Stem Type N/A Non-Rotating Metering | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated Alloy 400 | Production Category N/A 4 | Product Descriptions N/A Female NPT Needle Valve |
| LN4AM-4PM-4PF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A MNPT | Inlet Size N/A 1/4-18 | Outlet Type N/A FNPT | Outlet Size N/A 1/4-18 | Cv N/A 0.34 | Orifice N/A 0.156 in4.0 mm | Stem Type N/A Non-Rotating Metering | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated Alloy 400 | Production Category N/A 4 | Product Descriptions N/A Male to Female NPT Needle Valve |
| LN4AM-4PM-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A MNPT | Inlet Size N/A 1/4-18 | Outlet Type N/A MNPT | Outlet Size N/A 1/4-18 | Cv N/A 0.34 | Orifice N/A 0.156 in4.0 mm | Stem Type N/A Non-Rotating Metering | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated Alloy 400 | Production Category N/A 4 | Product Descriptions N/A Male NPT Needle Valve |
| LN4AM-4SW-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A Tube Socket Weld | Inlet Size N/A 1/4 in. | Outlet Type N/A Tube Socket Weld | Outlet Size N/A 1/4 in. | Cv N/A 0.34 | Orifice N/A 0.156 in4.0 mm | Stem Type N/A Non-Rotating Metering | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated Alloy 400 | Production Category N/A 4 | Product Descriptions N/A Tube Socket Weld Needle Valve |
| LN4AM-D4-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A Duolok Tube Fitting | Inlet Size N/A 1/4 in. | Outlet Type N/A Duolok Tube Fitting | Outlet Size N/A 1/4 in. | Cv N/A 0.34 | Orifice N/A 0.156 in4.0 mm | Stem Type N/A Non-Rotating Metering | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated Alloy 400 | Production Category N/A 4 | Product Descriptions N/A Duolok Tube End Needle Valve |
| LN4AM-DM6-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A Duolok Tube Fitting | Inlet Size N/A 6 mm | Outlet Type N/A Duolok Tube Fitting | Outlet Size N/A 6 mm | Cv N/A 0.34 | Orifice N/A 0.156 in4.0 mm | Stem Type N/A Non-Rotating Metering | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated Alloy 400 | Production Category N/A 4 | Product Descriptions N/A Duolok Tube End Needle Valve |
| LN4AM-DM8-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A Duolok Tube Fitting | Inlet Size N/A 8 mm | Outlet Type N/A Duolok Tube Fitting | Outlet Size N/A 8 mm | Cv N/A 0.34 | Orifice N/A 0.156 in4.0 mm | Stem Type N/A Non-Rotating Metering | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated Alloy 400 | Production Category N/A 4 | Product Descriptions N/A Duolok Tube End Needle Valve |
| LN4AV-4PM-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A MNPT | Inlet Size N/A 1/4-18 | Outlet Type N/A MNPT | Outlet Size N/A 1/4-18 | Cv N/A 0.34 | Orifice N/A 0.156 in4.0 mm | Stem Type N/A Non-Rotating V-Type Shutoff | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated Alloy 400 | Production Category N/A 4 | Product Descriptions N/A Male NPT Needle Valve |
| LN4AV-4SW-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A Tube Socket Weld | Inlet Size N/A 1/4 in. | Outlet Type N/A Tube Socket Weld | Outlet Size N/A 1/4 in. | Cv N/A 0.34 | Orifice N/A 0.156 in4.0 mm | Stem Type N/A Non-Rotating V-Type Shutoff | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated Alloy 400 | Production Category N/A 4 | Product Descriptions N/A Tube Socket Weld Needle Valve |
| LN4AV-D4-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A Duolok Tube Fitting | Inlet Size N/A 1/4 in. | Outlet Type N/A Duolok Tube Fitting | Outlet Size N/A 1/4 in. | Cv N/A 0.34 | Orifice N/A 0.156 in4.0 mm | Stem Type N/A Non-Rotating V-Type Shutoff | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated Alloy 400 | Production Category N/A 4 | Product Descriptions N/A Duolok Tube End Needle Valve |
| LN4AV-DM6-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A Duolok Tube Fitting | Inlet Size N/A 6 mm | Outlet Type N/A Duolok Tube Fitting | Outlet Size N/A 6 mm | Cv N/A 0.34 | Orifice N/A 0.156 in4.0 mm | Stem Type N/A Non-Rotating V-Type Shutoff | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated Alloy 400 | Production Category N/A 4 | Product Descriptions N/A Duolok Tube End Needle Valve |
| LN4AV-DM8-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A Duolok Tube Fitting | Inlet Size N/A 8 mm | Outlet Type N/A Duolok Tube Fitting | Outlet Size N/A 8 mm | Cv N/A 0.34 | Orifice N/A 0.156 in4.0 mm | Stem Type N/A Non-Rotating V-Type Shutoff | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated Alloy 400 | Production Category N/A 4 | Product Descriptions N/A Duolok Tube End Needle Valve |
| LN6AK-4PF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A FNPT | Inlet Size N/A 1/4-18 | Outlet Type N/A FNPT | Outlet Size N/A 1/4-18 | Cv N/A 0.85 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Non-Rotating Soft Seal (PCTFE) | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated Alloy 400 | Production Category N/A 4 | Product Descriptions N/A Female NPT Needle Valve |
| LN6AK-6PF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A FNPT | Inlet Size N/A 3/8-18 | Outlet Type N/A FNPT | Outlet Size N/A 3/8-18 | Cv N/A 0.85 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Non-Rotating Soft Seal (PCTFE) | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated Alloy 400 | Production Category N/A 4 | Product Descriptions N/A Female NPT Needle Valve |
| LN6AK-6SW-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A Tube Socket Weld | Inlet Size N/A 3/8 in. | Outlet Type N/A Tube Socket Weld | Outlet Size N/A 3/8 in. | Cv N/A 0.85 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Non-Rotating Soft Seal (PCTFE) | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated Alloy 400 | Production Category N/A 4 | Product Descriptions N/A Tube Socket Weld Needle Valve |
| LN6AK-8SW-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A Tube Socket Weld | Inlet Size N/A 1/2 in. | Outlet Type N/A Tube Socket Weld | Outlet Size N/A 1/2 in. | Cv N/A 0.85 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Non-Rotating Soft Seal (PCTFE) | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated Alloy 400 | Production Category N/A 4 | Product Descriptions N/A Tube Socket Weld Needle Valve |
| LN6AK-D6-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A Duolok Tube Fitting | Inlet Size N/A 3/8 in. | Outlet Type N/A Duolok Tube Fitting | Outlet Size N/A 3/8 in. | Cv N/A 0.85 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Non-Rotating Soft Seal (PCTFE) | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated Alloy 400 | Production Category N/A 4 | Product Descriptions N/A Duolok Tube End Needle Valve |
| LN6AK-D8-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A Duolok Tube Fitting | Inlet Size N/A 1/2 in. | Outlet Type N/A Duolok Tube Fitting | Outlet Size N/A 1/2 in. | Cv N/A 0.85 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Non-Rotating Soft Seal (PCTFE) | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated Alloy 400 | Production Category N/A 4 | Product Descriptions N/A Duolok Tube End Needle Valve |
| LN6AK-DM10-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A Duolok Tube Fitting | Inlet Size N/A 10 mm | Outlet Type N/A Duolok Tube Fitting | Outlet Size N/A 10 mm | Cv N/A 0.85 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Non-Rotating Soft Seal (PCTFE) | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated Alloy 400 | Production Category N/A 4 | Product Descriptions N/A Duolok Tube End Needle Valve |
| LN6AK-DM12-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A Duolok Tube Fitting | Inlet Size N/A 12 mm | Outlet Type N/A Duolok Tube Fitting | Outlet Size N/A 12 mm | Cv N/A 0.85 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Non-Rotating Soft Seal (PCTFE) | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated Alloy 400 | Production Category N/A 4 | Product Descriptions N/A Duolok Tube End Needle Valve |
| LN6AM-4PF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A FNPT | Inlet Size N/A 1/4-18 | Outlet Type N/A FNPT | Outlet Size N/A 1/4-18 | Cv N/A 0.85 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Non-Rotating Metering | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated Alloy 400 | Production Category N/A 4 | Product Descriptions N/A Female NPT Needle Valve |
| LN6AM-6PF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A FNPT | Inlet Size N/A 3/8-18 | Outlet Type N/A FNPT | Outlet Size N/A 3/8-18 | Cv N/A 0.85 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Non-Rotating Metering | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated Alloy 400 | Production Category N/A 4 | Product Descriptions N/A Female NPT Needle Valve |
| LN6AM-6SW-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Inlet Type N/A Tube Socket Weld | Inlet Size N/A 3/8 in. | Outlet Type N/A Tube Socket Weld | Outlet Size N/A 3/8 in. | Cv N/A 0.85 | Orifice N/A 0.250 in6.4 mm | Stem Type N/A Non-Rotating Metering | Packing Material N/A PTFE | Stem Material N/A Chrome-Plated Alloy 400 | Production Category N/A 4 | Product Descriptions N/A Tube Socket Weld Needle Valve |