Koncentrik® Union Nut
Koncentrik® Component
Part # |
CAD |
Body Material |
Component Type |
Component Size |
W Hex |
Production Category |
End Connection Type |
Connection 1 - Type |
|---|---|---|---|---|---|---|---|---|
| KUN-1 |
CAD
N/A
|
Body Material N/A 316 SS | Component Type N/A Union Nut | Component Size N/A 3/4-16 | W Hex N/A 7/8 in | Production Category N/A 1 | End Connection Type N/A Koncentrik® Union Nut | Connection 1 - Type N/A Union Nut |
| KUN-10 |
CAD
N/A
|
Body Material N/A 316 SS | Component Type N/A Union Nut | Component Size N/A 2 1/4-12 | W Hex N/A 2 1/2 in | Production Category N/A 1 | End Connection Type N/A Koncentrik® Union Nut | Connection 1 - Type N/A Union Nut |
| KUN-11 |
CAD
N/A
|
Body Material N/A 316 SS | Component Type N/A Union Nut | Component Size N/A 2 5/8-12 | W Hex N/A 3 in | Production Category N/A 4 | End Connection Type N/A Koncentrik® Union Nut | Connection 1 - Type N/A Union Nut |
| KUN-12 |
CAD
N/A
|
Body Material N/A 316 SS | Component Type N/A Union Nut | Component Size N/A 2 7/8-12 | W Hex N/A 3 1/4 in | Production Category N/A 1 | End Connection Type N/A Koncentrik® Union Nut | Connection 1 - Type N/A Union Nut |
| KUN-2 |
CAD
N/A
|
Body Material N/A 316 SS | Component Type N/A Union Nut | Component Size N/A 7/8-14 | W Hex N/A 1 in | Production Category N/A 1 | End Connection Type N/A Koncentrik® Union Nut | Connection 1 - Type N/A Union Nut |
| KUN-3 |
CAD
N/A
|
Body Material N/A 316 SS | Component Type N/A Union Nut | Component Size N/A 1-14 | W Hex N/A 1 1/8 in | Production Category N/A 1 | End Connection Type N/A Koncentrik® Union Nut | Connection 1 - Type N/A Union Nut |
| KUN-4 |
CAD
N/A
|
Body Material N/A 316 SS | Component Type N/A Union Nut | Component Size N/A 1 1/16-14 | W Hex N/A 1 1/4 in | Production Category N/A 1 | End Connection Type N/A Koncentrik® Union Nut | Connection 1 - Type N/A Union Nut |
| KUN-5 |
CAD
N/A
|
Body Material N/A 316 SS | Component Type N/A Union Nut | Component Size N/A 1 3/8-12 | W Hex N/A 1 5/8 in | Production Category N/A 4 | End Connection Type N/A Koncentrik® Union Nut | Connection 1 - Type N/A Union Nut |
| KUN-6 |
CAD
N/A
|
Body Material N/A 316 SS | Component Type N/A Union Nut | Component Size N/A 1 1/2-12 | W Hex N/A 1 3/4 in | Production Category N/A 1 | End Connection Type N/A Koncentrik® Union Nut | Connection 1 - Type N/A Union Nut |
| KUN-8 |
CAD
N/A
|
Body Material N/A 316 SS | Component Type N/A Union Nut | Component Size N/A 1 3/4-12 | W Hex N/A 2 in | Production Category N/A 1 | End Connection Type N/A Koncentrik® Union Nut | Connection 1 - Type N/A Union Nut |
| KUN-9 |
CAD
N/A
|
Body Material N/A 316 SS | Component Type N/A Union Nut | Component Size N/A 2-12 | W Hex N/A 2 1/4 in | Production Category N/A 1 | End Connection Type N/A Koncentrik® Union Nut | Connection 1 - Type N/A Union Nut |