CAD Cart (0)
▾
Koncentrik® Pipe Butt Weld Tail Piece
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
| 1/2KUB-R |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Pipe Butt Weld | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tail Piece | Connection 2 - Size N/A Koncentrik® Tail-PC-KUN-8; 14TR | Production Category N/A 4 | End Connection Type N/A Koncentrik® Tail Piece by Pipe Butt Weld |
| 1-1/2KUB-R |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Pipe Butt Weld | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Tail Piece | Connection 2 - Size N/A Koncentrik® Tail-PC-KUN-12; 28TR | Production Category N/A 4 | End Connection Type N/A Koncentrik® Tail Piece by Pipe Butt Weld |
| 1-1/4KUB-R |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Pipe Butt Weld | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Tail Piece | Connection 2 - Size N/A Koncentrik® Tail-PC-KUN-11; 24TR | Production Category N/A 4 | End Connection Type N/A Koncentrik® Tail Piece by Pipe Butt Weld |
| 1KUB-R |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Pipe Butt Weld | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Tail Piece | Connection 2 - Size N/A Koncentrik® Tail-PC-KUN-10; 20TR | Production Category N/A 4 | End Connection Type N/A Koncentrik® Tail Piece by Pipe Butt Weld |
| 2KUB-R |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Pipe Butt Weld | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A Tail Piece | Connection 2 - Size N/A Koncentrik® Tail-PC-KUN-14; 36TR | Production Category N/A 4 | End Connection Type N/A Koncentrik® Tail Piece by Pipe Butt Weld |
| 3/4KUB-R |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Pipe Butt Weld | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tail Piece | Connection 2 - Size N/A Koncentrik® Tail-PC-KUN-9; 16TR | Production Category N/A 4 | End Connection Type N/A Koncentrik® Tail Piece by Pipe Butt Weld |