Koncentrik® PTFE Snap Ring
Koncentrik® Butt Weld
Part # |
CAD |
Body Material |
Component Type |
Component Size |
ID |
OD |
Production Category |
End Connection Type |
Connection 1 - Type |
|---|---|---|---|---|---|---|---|---|---|
| 10TR |
CAD
N/A
|
Body Material N/A PTFE | Component Type N/A PTFE Snap Ring | Component Size N/A 5/8 in | ID N/A 0.51 in | OD N/A 0.596 in | Production Category N/A 1 | End Connection Type N/A Koncentrik® PTFE Seal Ring | Connection 1 - Type N/A Ring Seal |
| 12TR |
CAD
N/A
|
Body Material N/A PTFE | Component Type N/A PTFE Snap Ring | Component Size N/A 3/4 in | ID N/A 0.64 in | OD N/A 0.722 in | Production Category N/A 1 | End Connection Type N/A Koncentrik® PTFE Seal Ring | Connection 1 - Type N/A Ring Seal |
| 14TR |
CAD
N/A
|
Body Material N/A PTFE | Component Type N/A PTFE Snap Ring | Component Size N/A 7/8 in | ID N/A 0.78 in | OD N/A 0.860 in | Production Category N/A 1 | End Connection Type N/A Koncentrik® PTFE Seal Ring | Connection 1 - Type N/A Ring Seal |
| 16TR |
CAD
N/A
|
Body Material N/A PTFE | Component Type N/A PTFE Snap Ring | Component Size N/A 1 1/8 in | ID N/A 0.92 in | OD N/A 1.00 in | Production Category N/A 1 | End Connection Type N/A Koncentrik® PTFE Seal Ring | Connection 1 - Type N/A Ring Seal |
| 18TR |
CAD
N/A
|
Body Material N/A PTFE | Component Type N/A PTFE Snap Ring | Component Size N/A 1 1/8 in | ID N/A 1.12 in | OD N/A 1.198 in | Production Category N/A 1 | End Connection Type N/A Koncentrik® PTFE Seal Ring | Connection 1 - Type N/A Ring Seal |
| 20TR |
CAD
N/A
|
Body Material N/A PTFE | Component Type N/A PTFE Snap Ring | Component Size N/A 1 1/4 in | ID N/A 1.18 in | OD N/A 1.287 in | Production Category N/A 1 | End Connection Type N/A Koncentrik® PTFE Seal Ring | Connection 1 - Type N/A Ring Seal |
| 24TR |
CAD
N/A
|
Body Material N/A PTFE | Component Type N/A PTFE Snap Ring | Component Size N/A 1 1/2 in | ID N/A 1.45 in | OD N/A 1.532 in | Production Category N/A 1 | End Connection Type N/A Koncentrik® PTFE Seal Ring | Connection 1 - Type N/A Ring Seal |
| 28TR |
CAD
N/A
|
Body Material N/A PTFE | Component Type N/A PTFE Snap Ring | Component Size N/A 2 in | ID N/A 1.79 in | OD N/A 1.90 in | Production Category N/A 1 | End Connection Type N/A Koncentrik® PTFE Seal Ring | Connection 1 - Type N/A Ring Seal |
| 32TR |
CAD
N/A
|
Body Material N/A PTFE | Component Type N/A PTFE Snap Ring | Component Size N/A 2 in | ID N/A 1.98 in | OD N/A 2.088 in | Production Category N/A 1 | End Connection Type N/A Koncentrik® PTFE Seal Ring | Connection 1 - Type N/A Ring Seal |
| 36TR |
CAD
N/A
|
Body Material N/A PTFE | Component Type N/A PTFE Snap Ring | Component Size N/A 2 1/4 in | ID N/A 2.21 in | OD N/A 2.29 in | Production Category N/A 1 | End Connection Type N/A Koncentrik® PTFE Seal Ring | Connection 1 - Type N/A Ring Seal |
| 5TR |
CAD
N/A
|
Body Material N/A PTFE | Component Type N/A PTFE Snap Ring | Component Size N/A 5/16 in | ID N/A 0.27 in | OD N/A 0.321 in | Production Category N/A 1 | End Connection Type N/A Koncentrik® PTFE Seal Ring | Connection 1 - Type N/A Ring Seal |
| 8TR |
CAD
N/A
|
Body Material N/A PTFE | Component Type N/A PTFE Snap Ring | Component Size N/A 1/2 in | ID N/A 0.43 in | OD N/A 0.509 in | Production Category N/A 1 | End Connection Type N/A Koncentrik® PTFE Seal Ring | Connection 1 - Type N/A Ring Seal |