100 & 600 Series Integrated Bonnet needle valves are available with a wide range of connection, stem, o-ring and body material configurations making them suitable for many standard-service application.
Our website contains the most popular needle valve configurations - more options and accessories are available. For more information, contact SSP Customer Service. Specifications
MAWP: Up to 6000 psig (413 bar)
Temperature: -40° to 450° F (-40 to 232° C)
Orifice Sizes:
100 Series: 0.063, 0.172 in. (1.6 to 4.37 mm)
600 Series: 0.201 to 0.343 in. (5.25 to 8.71 mm)
Body Materials: 316 SS, Alloy 400, Alloy C-276 and brass
Stem Tip: Metal and PCTFE soft-seal
Straight and Angle Patterns
End Connections: Duolok, Unilok, or Griplok tube fitting, TruFit pipe fittings
End Connection
Sizes: 1/8 to 1/2 in.
Types: Tube Fitting, NPT
Integral Bonnet Needle Valve Series Options and Accessories In addition to the product offered on our website, other options and and accessories are available. These include:
Colored Handles
Metric Tube Fitting End Connections
Speciall Clean in accordance with ASTM 93G Level C
Rebuild Kits
Straight Pattern Integral Bonnet Valves
101 - 102 of 102|
Results Per Page
|
View |Unit of Measure