Integral Bonnet Needle Valves - Angle
Integral Bonnet Needle Valves
100 & 600 Series Integrated Bonnet needle valves are available with a wide range of connection, stem, o-ring and body material configurations making them suitable for many standard-service application.
Our website contains the most popular needle valve configurations - more options and accessories are available. For more information, contact SSP Customer Service.
Specifications
- MAWP: Up to 6000 psig (413 bar)
- Temperature: -40° to 450° F (-40 to 232° C)
- Orifice Sizes:
- 100 Series: 0.063, 0.172 in. (1.6 to 4.37 mm)
- 600 Series: 0.201 to 0.343 in. (5.25 to 8.71 mm)
- Body Materials: 316 SS, Alloy 400, Alloy C-276 and brass
- Stem Tip: Metal and PCTFE soft-seal
- Straight and Angle Patterns
- End Connections: Duolok, Unilok, or Griplok tube fitting, TruFit pipe fittings
- End Connection
- Sizes: 1/8 to 1/2 in.
- Types: Tube Fitting, NPT
Integral Bonnet Needle Valve Series Options and Accessories
In addition to the product offered on our website, other options and and accessories are available. These include:
- Colored Handles
- Metric Tube Fitting End Connections
- Speciall Clean in accordance with ASTM 93G Level C
- Rebuild Kits
- Straight Pattern Integral Bonnet Valves
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Orifice |
Stem Type |
Stem Material |
Production Category |
|---|---|---|---|---|---|---|---|---|---|---|
| A100-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/8-27 | Orifice N/A 0.063 in | Stem Type N/A Vee Type Shutoff | Stem Material N/A Chrome-Plated 316 SS | Production Category N/A 4 |
| A100-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/8-27 | Orifice N/A 0.063 in | Stem Type N/A Vee Type Shutoff | Stem Material N/A Chrome-Plated 316 SS | Production Category N/A 4 |
| A100-K-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/8-27 | Orifice N/A 0.063 in | Stem Type N/A Soft Seal Shutoff | Stem Material N/A Chrome-Plated 316 SS | Production Category N/A 4 |
| A100-K-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/8-27 | Orifice N/A 0.063 in | Stem Type N/A Soft Seal Shutoff | Stem Material N/A Chrome-Plated 316 SS | Production Category N/A 4 |
| A102-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/4-18 | Orifice N/A 0.063 in | Stem Type N/A Vee Type Shutoff | Stem Material N/A Chrome-Plated 316 SS | Production Category N/A 1 |
| A102-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/4-18 | Orifice N/A 0.063 in | Stem Type N/A Vee Type Shutoff | Stem Material N/A Chrome-Plated 316 SS | Production Category N/A 1 |
| A102-K-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/4-18 | Orifice N/A 0.063 in | Stem Type N/A Soft Seal Shutoff | Stem Material N/A Chrome-Plated 316 SS | Production Category N/A 1 |
| A102-K-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/4-18 | Orifice N/A 0.063 in | Stem Type N/A Soft Seal Shutoff | Stem Material N/A Chrome-Plated 316 SS | Production Category N/A 1 |
| A104-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/8 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in. | Orifice N/A 0.063 in | Stem Type N/A Vee Type Shutoff | Stem Material N/A Chrome-Plated 316 SS | Production Category N/A 4 |
| A104-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/8 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in. | Orifice N/A 0.063 in | Stem Type N/A Vee Type Shutoff | Stem Material N/A Chrome-Plated 316 SS | Production Category N/A 4 |
| A104-K-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/8 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in. | Orifice N/A 0.063 in | Stem Type N/A Soft Seal Shutoff | Stem Material N/A Chrome-Plated 316 SS | Production Category N/A 4 |
| A104-K-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/8 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in. | Orifice N/A 0.063 in | Stem Type N/A Soft Seal Shutoff | Stem Material N/A Chrome-Plated 316 SS | Production Category N/A 4 |
| A106-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in. | Orifice N/A 0.063 in | Stem Type N/A Vee Type Shutoff | Stem Material N/A Chrome-Plated 316 SS | Production Category N/A 1 |
| A106-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in. | Orifice N/A 0.063 in | Stem Type N/A Vee Type Shutoff | Stem Material N/A Chrome-Plated 316 SS | Production Category N/A 1 |
| A106-K-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in. | Orifice N/A 0.063 in | Stem Type N/A Soft Seal Shutoff | Stem Material N/A Chrome-Plated 316 SS | Production Category N/A 1 |
| A106-K-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in. | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in. | Orifice N/A 0.063 in | Stem Type N/A Soft Seal Shutoff | Stem Material N/A Chrome-Plated 316 SS | Production Category N/A 1 |
| A110-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/8-27 | Orifice N/A 0.06 in | Stem Type N/A Vee Type Shutoff | Stem Material N/A Chrome-Plated 316 SS | Production Category N/A 4 |
| A110-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/8-27 | Orifice N/A 0.06 in | Stem Type N/A Vee Type Shutoff | Stem Material N/A Chrome-Plated 316 SS | Production Category N/A 1 |
| A110-K-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/8-27 | Orifice N/A 0.06 in | Stem Type N/A Soft Seal Shutoff | Stem Material N/A Chrome-Plated 316 SS | Production Category N/A 4 |
| A110-K-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/8-27 | Orifice N/A 0.06 in | Stem Type N/A Soft Seal Shutoff | Stem Material N/A Chrome-Plated 316 SS | Production Category N/A 1 |
| A112-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/8-27 | Orifice N/A 0.172 in | Stem Type N/A Vee Type Shutoff | Stem Material N/A Chrome-Plated 316 SS | Production Category N/A 4 |
| A112-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/8-27 | Orifice N/A 0.172 in | Stem Type N/A Vee Type Shutoff | Stem Material N/A Chrome-Plated 316 SS | Production Category N/A 1 |
| A112-K-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/8-27 | Orifice N/A 0.172 in | Stem Type N/A Soft Seal Shutoff | Stem Material N/A Chrome-Plated 316 SS | Production Category N/A 4 |
| A112-K-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/8-27 | Orifice N/A 0.172 in | Stem Type N/A Soft Seal Shutoff | Stem Material N/A Chrome-Plated 316 SS | Production Category N/A 1 |
| A114-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/8-27 | Orifice N/A 0.17 in | Stem Type N/A Vee Type Shutoff | Stem Material N/A Chrome-Plated 316 SS | Production Category N/A 1 |