Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
Part # |
Body Material |
Component Type |
Filter-Strainer Size |
Production Category |
Product Descriptions |
C_NUM |
D_NUM |
C |
D |
E |
E_NUM |
B |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connects |
Connection 1 - Size_SEL |
End Connections |
Connection 1 - Type_CAD |
Connection 2 - Type_CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3100-8805-K | Body Material N/A 0 | Component Type N/A Filter Kit | Filter-Strainer Size N/A 1 µm | Production Category N/A 1 | Product Descriptions N/A Inline Filter Kit | C_NUM N/A 0 in0 mm | D_NUM N/A 0 in0 mm | C N/A 0 in0 mm | D N/A 0 in0 mm | E N/A 0 in0 mm | E_NUM N/A 0 in0 mm | B N/A 0 in0 mm | Connection 1 - Type N/A 0 | Connection 1 - Size N/A 0 | Connection 2 - Type N/A 0 | Connection 2 - Size N/A 0 | Connects N/A Service Kit | Connection 1 - Size_SEL N/A 0 | End Connections N/A 0 | Connection 1 - Type_CAD N/A 0 | Connection 2 - Type_CAD N/A 0 |
| 3100-8807-K | Body Material N/A 0 | Component Type N/A Filter Kit | Filter-Strainer Size N/A 5 µm | Production Category N/A 1 | Product Descriptions N/A Inline Filter Kit | C_NUM N/A 0 in0 mm | D_NUM N/A 0 in0 mm | C N/A 0 in0 mm | D N/A 0 in0 mm | E N/A 0 in0 mm | E_NUM N/A 0 in0 mm | B N/A 0 in0 mm | Connection 1 - Type N/A 0 | Connection 1 - Size N/A 0 | Connection 2 - Type N/A 0 | Connection 2 - Size N/A 0 | Connects N/A Service Kit | Connection 1 - Size_SEL N/A 0 | End Connections N/A 0 | Connection 1 - Type_CAD N/A 0 | Connection 2 - Type_CAD N/A 0 |
| 3100-8808-K | Body Material N/A 0 | Component Type N/A Filter Kit | Filter-Strainer Size N/A 10 µm | Production Category N/A 1 | Product Descriptions N/A Inline Filter Kit | C_NUM N/A 0 in0 mm | D_NUM N/A 0 in0 mm | C N/A 0 in0 mm | D N/A 0 in0 mm | E N/A 0 in0 mm | E_NUM N/A 0 in0 mm | B N/A 0 in0 mm | Connection 1 - Type N/A 0 | Connection 1 - Size N/A 0 | Connection 2 - Type N/A 0 | Connection 2 - Size N/A 0 | Connects N/A Service Kit | Connection 1 - Size_SEL N/A 0 | End Connections N/A 0 | Connection 1 - Type_CAD N/A 0 | Connection 2 - Type_CAD N/A 0 |
| 3100-8809-K | Body Material N/A 0 | Component Type N/A Filter Kit | Filter-Strainer Size N/A 20 µm | Production Category N/A 1 | Product Descriptions N/A Inline Filter Kit | C_NUM N/A 0 in0 mm | D_NUM N/A 0 in0 mm | C N/A 0 in0 mm | D N/A 0 in0 mm | E N/A 0 in0 mm | E_NUM N/A 0 in0 mm | B N/A 0 in0 mm | Connection 1 - Type N/A 0 | Connection 1 - Size N/A 0 | Connection 2 - Type N/A 0 | Connection 2 - Size N/A 0 | Connects N/A Service Kit | Connection 1 - Size_SEL N/A 0 | End Connections N/A 0 | Connection 1 - Type_CAD N/A 0 | Connection 2 - Type_CAD N/A 0 |
| 3100-8810-K | Body Material N/A 0 | Component Type N/A Filter Kit | Filter-Strainer Size N/A 40 µm | Production Category N/A 1 | Product Descriptions N/A Inline Filter Kit | C_NUM N/A 0 in0 mm | D_NUM N/A 0 in0 mm | C N/A 0 in0 mm | D N/A 0 in0 mm | E N/A 0 in0 mm | E_NUM N/A 0 in0 mm | B N/A 0 in0 mm | Connection 1 - Type N/A 0 | Connection 1 - Size N/A 0 | Connection 2 - Type N/A 0 | Connection 2 - Size N/A 0 | Connects N/A Service Kit | Connection 1 - Size_SEL N/A 0 | End Connections N/A 0 | Connection 1 - Type_CAD N/A 0 | Connection 2 - Type_CAD N/A 0 |
| 3100-8811-K | Body Material N/A 0 | Component Type N/A Filter Kit | Filter-Strainer Size N/A 60 µm | Production Category N/A 1 | Product Descriptions N/A Inline Filter Kit | C_NUM N/A 0 in0 mm | D_NUM N/A 0 in0 mm | C N/A 0 in0 mm | D N/A 0 in0 mm | E N/A 0 in0 mm | E_NUM N/A 0 in0 mm | B N/A 0 in0 mm | Connection 1 - Type N/A 0 | Connection 1 - Size N/A 0 | Connection 2 - Type N/A 0 | Connection 2 - Size N/A 0 | Connects N/A Service Kit | Connection 1 - Size_SEL N/A 0 | End Connections N/A 0 | Connection 1 - Type_CAD N/A 0 | Connection 2 - Type_CAD N/A 0 |
| 3100-8812-K | Body Material N/A 0 | Component Type N/A Filter Kit | Filter-Strainer Size N/A 100 µm | Production Category N/A 1 | Product Descriptions N/A Inline Filter Kit | C_NUM N/A 0 in0 mm | D_NUM N/A 0 in0 mm | C N/A 0 in0 mm | D N/A 0 in0 mm | E N/A 0 in0 mm | E_NUM N/A 0 in0 mm | B N/A 0 in0 mm | Connection 1 - Type N/A 0 | Connection 1 - Size N/A 0 | Connection 2 - Type N/A 0 | Connection 2 - Size N/A 0 | Connects N/A Service Kit | Connection 1 - Size_SEL N/A 0 | End Connections N/A 0 | Connection 1 - Type_CAD N/A 0 | Connection 2 - Type_CAD N/A 0 |
| 3100-8815-K | Body Material N/A 0 | Component Type N/A Filter Kit | Filter-Strainer Size N/A 200 µm | Production Category N/A 1 | Product Descriptions N/A Inline Filter Kit | C_NUM N/A 0 in0 mm | D_NUM N/A 0 in0 mm | C N/A 0 in0 mm | D N/A 0 in0 mm | E N/A 0 in0 mm | E_NUM N/A 0 in0 mm | B N/A 0 in0 mm | Connection 1 - Type N/A 0 | Connection 1 - Size N/A 0 | Connection 2 - Type N/A 0 | Connection 2 - Size N/A 0 | Connects N/A Service Kit | Connection 1 - Size_SEL N/A 0 | End Connections N/A 0 | Connection 1 - Type_CAD N/A 0 | Connection 2 - Type_CAD N/A 0 |
| 3100-8816-K | Body Material N/A 0 | Component Type N/A Filter Kit | Filter-Strainer Size N/A 400 µm | Production Category N/A 1 | Product Descriptions N/A Inline Filter Kit | C_NUM N/A 0 in0 mm | D_NUM N/A 0 in0 mm | C N/A 0 in0 mm | D N/A 0 in0 mm | E N/A 0 in0 mm | E_NUM N/A 0 in0 mm | B N/A 0 in0 mm | Connection 1 - Type N/A 0 | Connection 1 - Size N/A 0 | Connection 2 - Type N/A 0 | Connection 2 - Size N/A 0 | Connects N/A Service Kit | Connection 1 - Size_SEL N/A 0 | End Connections N/A 0 | Connection 1 - Type_CAD N/A 0 | Connection 2 - Type_CAD N/A 0 |