Tube Fitting Ferrules Sets - Griplok
Griplok Tube Fitting Components - Griplok
Part # |
CAD |
Body Material |
Type |
Fitting Size |
Component Type |
Component Size |
Production Category |
|---|---|---|---|---|---|---|---|
| IBG1FS |
CAD
N/A
|
Body Material N/A Brass | Type N/A Ferrule Set | Fitting Size N/A 1/16 in | Component Type N/A Ferrule Set | Component Size N/A 1/16 in | Production Category N/A 1 |
| IBG2FS |
CAD
N/A
|
Body Material N/A Brass | Type N/A Ferrule Set | Fitting Size N/A 1/8 in | Component Type N/A Ferrule Set | Component Size N/A 1/8 in | Production Category N/A 1 |
| IBG3FS |
CAD
N/A
|
Body Material N/A Brass | Type N/A Ferrule Set | Fitting Size N/A 3/16 in | Component Type N/A Ferrule Set | Component Size N/A 3/16 in | Production Category N/A 1 |
| IBG4FS |
CAD
N/A
|
Body Material N/A Brass | Type N/A Ferrule Set | Fitting Size N/A 1/4 in | Component Type N/A Ferrule Set | Component Size N/A 1/4 in | Production Category N/A 1 |
| IBG6FS |
CAD
N/A
|
Body Material N/A Brass | Type N/A Ferrule Set | Fitting Size N/A 3/8 in | Component Type N/A Ferrule Set | Component Size N/A 3/8 in | Production Category N/A 1 |
| IBG8FS |
CAD
N/A
|
Body Material N/A Brass | Type N/A Ferrule Set | Fitting Size N/A 1/2 in | Component Type N/A Ferrule Set | Component Size N/A 1/2 in | Production Category N/A 1 |
| ISSG1FS |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Ferrule Set | Fitting Size N/A 1/16 in | Component Type N/A Ferrule Set | Component Size N/A 1/16 in | Production Category N/A 1 |
| ISSG2FS |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Ferrule Set | Fitting Size N/A 1/8 in | Component Type N/A Ferrule Set | Component Size N/A 1/8 in | Production Category N/A 1 |
| ISSG3FS |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Ferrule Set | Fitting Size N/A 3/16 in | Component Type N/A Ferrule Set | Component Size N/A 3/16 in | Production Category N/A 1 |
| ISSG4FS |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Ferrule Set | Fitting Size N/A 1/4 in | Component Type N/A Ferrule Set | Component Size N/A 1/4 in | Production Category N/A 1 |
| ISSG6FS |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Ferrule Set | Fitting Size N/A 3/8 in | Component Type N/A Ferrule Set | Component Size N/A 3/8 in | Production Category N/A 1 |
| ISSG8FS |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Ferrule Set | Fitting Size N/A 1/2 in | Component Type N/A Ferrule Set | Component Size N/A 1/2 in | Production Category N/A 1 |
| IMG4FS |
CAD
N/A
|
Body Material N/A Alloy 400 | Type N/A Ferrule Set | Fitting Size N/A 1/4 in | Component Type N/A Ferrule Set | Component Size N/A 1/4 in | Production Category N/A 4 |
| IMG6FS |
CAD
N/A
|
Body Material N/A Alloy 400 | Type N/A Ferrule Set | Fitting Size N/A 3/8 in | Component Type N/A Ferrule Set | Component Size N/A 3/8 in | Production Category N/A 4 |
| IMG8FS |
CAD
N/A
|
Body Material N/A Alloy 400 | Type N/A Ferrule Set | Fitting Size N/A 1/2 in | Component Type N/A Ferrule Set | Component Size N/A 1/2 in | Production Category N/A 4 |