LFB Series Low Temperature Ball Valves
FB Series Multipurpose Ball Valves
LFB Series Ball Valves are built for applications with temperatures down to -40°F/C. Live-loaded PEEK seats and fully supported low temperature O-rings make them suitable for environments applications.
Specifications
- Pressure: Up to 6000 psig
- Temperature: -40 to 200° F (-40 to 93° C)
- Orifice Sizes: 0.250 and 0.472 in. (6.3 and 12.0 mm)
- Cv: Up to 13.8
- Materials
- Body: 316 SS
- O-rings: Low Temperature Nitrile (NBR)
- Seat Material: PEEK
- Low Temperature Valves
- Colored Handles
- Mixed End Connection Types and Sizes
- Locking Devices
- ISO 5211 Compliant Actuator Hardware
- Sour Gas Valves
- Special Cleaning per ASTM 93G Level C
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Cv |
Handle Color |
O-ring Material |
Seat Material |
Vent Type |
Production Category |
End Connection Type |
End Connections |
Description Text |
DETAIL_SET |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| L38PG12-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 3/4 in | Cv N/A 7.1 | Handle Color N/A Black | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Griplok Tube End | End Connections N/A TF x TF | Description Text N/A Low Temperature Multipurpose Ball Valve | DETAIL_SET N/A 3 |
| L38PG12-316-BL |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 3/4 in | Cv N/A 7.1 | Handle Color N/A Blue | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Griplok Tube End | End Connections N/A TF x TF | Description Text N/A Low Temperature Multipurpose Ball Valve | DETAIL_SET N/A 3 |
| L38PG12-316-GR |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 3/4 in | Cv N/A 7.1 | Handle Color N/A Green | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Griplok Tube End | End Connections N/A TF x TF | Description Text N/A Low Temperature Multipurpose Ball Valve | DETAIL_SET N/A 3 |
| L38PG12-316-NH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 3/4 in | Cv N/A 7.1 | Handle Color N/A 0 | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Griplok Tube End | End Connections N/A TF x TF | Description Text N/A Low Temperature Multipurpose Ball Valve | DETAIL_SET N/A 3 |
| L38PG12-316-OG |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 3/4 in | Cv N/A 7.1 | Handle Color N/A Orange | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Griplok Tube End | End Connections N/A TF x TF | Description Text N/A Low Temperature Multipurpose Ball Valve | DETAIL_SET N/A 3 |
| L38PG12-316-RD |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 3/4 in | Cv N/A 7.1 | Handle Color N/A Red | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Griplok Tube End | End Connections N/A TF x TF | Description Text N/A Low Temperature Multipurpose Ball Valve | DETAIL_SET N/A 3 |
| L38PG12-316-YW |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 3/4 in | Cv N/A 7.1 | Handle Color N/A Yellow | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Griplok Tube End | End Connections N/A TF x TF | Description Text N/A Low Temperature Multipurpose Ball Valve | DETAIL_SET N/A 3 |
| L38PG16-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1 in | Cv N/A 6.5 | Handle Color N/A Black | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Griplok Tube End | End Connections N/A TF x TF | Description Text N/A Low Temperature Multipurpose Ball Valve | DETAIL_SET N/A 3 |
| L38PG16-316-BL |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1 in | Cv N/A 6.5 | Handle Color N/A Blue | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Griplok Tube End | End Connections N/A TF x TF | Description Text N/A Low Temperature Multipurpose Ball Valve | DETAIL_SET N/A 3 |
| L38PG16-316-GR |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1 in | Cv N/A 6.5 | Handle Color N/A Green | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Griplok Tube End | End Connections N/A TF x TF | Description Text N/A Low Temperature Multipurpose Ball Valve | DETAIL_SET N/A 3 |
| L38PG16-316-NH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1 in | Cv N/A 6.5 | Handle Color N/A 0 | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Griplok Tube End | End Connections N/A TF x TF | Description Text N/A Low Temperature Multipurpose Ball Valve | DETAIL_SET N/A 3 |
| L38PG16-316-OG |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1 in | Cv N/A 6.5 | Handle Color N/A Orange | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Griplok Tube End | End Connections N/A TF x TF | Description Text N/A Low Temperature Multipurpose Ball Valve | DETAIL_SET N/A 3 |
| L38PG16-316-RD |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1 in | Cv N/A 6.5 | Handle Color N/A Red | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Griplok Tube End | End Connections N/A TF x TF | Description Text N/A Low Temperature Multipurpose Ball Valve | DETAIL_SET N/A 3 |
| L38PG16-316-YW |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1 in | Cv N/A 6.5 | Handle Color N/A Yellow | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Griplok Tube End | End Connections N/A TF x TF | Description Text N/A Low Temperature Multipurpose Ball Valve | DETAIL_SET N/A 3 |
| L38PG8-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1/2 in | Cv N/A 7.2 | Handle Color N/A Black | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Griplok Tube End | End Connections N/A TF x TF | Description Text N/A Low Temperature Multipurpose Ball Valve | DETAIL_SET N/A 3 |
| L38PG8-316-BL |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1/2 in | Cv N/A 7.2 | Handle Color N/A Blue | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Griplok Tube End | End Connections N/A TF x TF | Description Text N/A Low Temperature Multipurpose Ball Valve | DETAIL_SET N/A 3 |
| L38PG8-316-GR |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1/2 in | Cv N/A 7.2 | Handle Color N/A Green | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Griplok Tube End | End Connections N/A TF x TF | Description Text N/A Low Temperature Multipurpose Ball Valve | DETAIL_SET N/A 3 |
| L38PG8-316-NH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1/2 in | Cv N/A 7.2 | Handle Color N/A 0 | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Griplok Tube End | End Connections N/A TF x TF | Description Text N/A Low Temperature Multipurpose Ball Valve | DETAIL_SET N/A 3 |
| L38PG8-316-OG |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1/2 in | Cv N/A 7.2 | Handle Color N/A Orange | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Griplok Tube End | End Connections N/A TF x TF | Description Text N/A Low Temperature Multipurpose Ball Valve | DETAIL_SET N/A 3 |
| L38PG8-316-RD |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1/2 in | Cv N/A 7.2 | Handle Color N/A Red | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Griplok Tube End | End Connections N/A TF x TF | Description Text N/A Low Temperature Multipurpose Ball Valve | DETAIL_SET N/A 3 |
| L38PG8-316-YW |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1/2 in | Cv N/A 7.2 | Handle Color N/A Yellow | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Griplok Tube End | End Connections N/A TF x TF | Description Text N/A Low Temperature Multipurpose Ball Valve | DETAIL_SET N/A 3 |
| L38PS8-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male ORFS | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male ORFS | Connection 2 - Size N/A 1/2 in | Cv N/A | Handle Color N/A Black | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 1 | End Connection Type N/A SAE Male O-ring Face Seal | End Connections N/A MORF x MORF | Description Text N/A Low Temperature Multipurpose Ball Valve | DETAIL_SET N/A 0 |
| L38PS8-316-BL |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male ORFS | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male ORFS | Connection 2 - Size N/A 1/2 in | Cv N/A | Handle Color N/A Blue | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A SAE Male O-ring Face Seal | End Connections N/A MORF x MORF | Description Text N/A Low Temperature Multipurpose Ball Valve | DETAIL_SET N/A 0 |
| L38PS8-316-GR |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male ORFS | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male ORFS | Connection 2 - Size N/A 1/2 in | Cv N/A | Handle Color N/A Green | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A SAE Male O-ring Face Seal | End Connections N/A MORF x MORF | Description Text N/A Low Temperature Multipurpose Ball Valve | DETAIL_SET N/A 0 |
| L38PS8-316-NH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male ORFS | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male ORFS | Connection 2 - Size N/A 1/2 in | Cv N/A | Handle Color N/A 0 | O-ring Material N/A Nitrile Buna Rubber | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A SAE Male O-ring Face Seal | End Connections N/A MORF x MORF | Description Text N/A Low Temperature Multipurpose Ball Valve | DETAIL_SET N/A 0 |