LFB Series Ball Valves are built for applications with temperatures down to -40°F/C. Live-loaded PEEK seats and fully supported low temperature O-rings make them suitable for environments applications.
Specifications
Pressure: Up to 6000 psig
Temperature: -40 to 200° F (-40 to 93° C)
Orifice Sizes: 0.250 and 0.472 in. (6.3 and 12.0 mm)
Cv: Up to 13.8
Materials
Body: 316 SS
O-rings: Low Temperature Nitrile (NBR)
Seat Material: PEEK
Note: Our website contains the most popular FB Series Ball Valve configurations - more configurations are available. To specify other configurations, please contact SSP Customer Service.
Options:
Low Temperature Valves
Colored Handles
Mixed End Connection Types and Sizes
Locking Devices
ISO 5211 Compliant Actuator Hardware
Sour Gas Valves
Special Cleaning per ASTM 93G Level C
526 - 526 of 526|
Results Per Page
|
View |Unit of Measure