FB Series Multipurpose Ball Valves
FB Series Multipurpose Ball Valves
FB Series Multipurpose Ball Valves are designed for demanding applications. With standard live-loaded PEEK seats, and robust stem and body seals, FB Series ball valves provide durability, low-actuation torque and leak-tight shut off at both high and low pressure in test stands, high pressure instrument and control panels, and many other process and instrumentation applications.
Specifications
- MAWP: up to 6000 psig
- Temperature Range:FB Series: -15 to 400°F (-26 to 204° C)
- Orifice Sizes: 0.250 and 0.472 in. (6.3 and 12.0 mm)
- Cv: Up to 13.8
- Materials
- Body: 316 SS
- O-rings: FKM
- Seat Material: PEEK
Options:
- Low Temperature Valves
- Colored Handles
- Mixed End Connection Types and Sizes
- Locking Devices
- ISO 5211 Compliant Actuator Hardware
- Sour Gas Valves
- Special Cleaning per ASTM 93G Level C
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Cv |
O-ring Material |
Seat Material |
Vent Type |
Production Category |
End Connection Type |
End Connections |
Description Text |
DETAIL_SET |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 36PDM6-316-BL |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 6 mm | Cv N/A 1.30 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 2 |
| 36PDM6-316-GR |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 6 mm | Cv N/A 1.30 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 2 |
| 36PDM6-316-NH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 6 mm | Cv N/A 1.30 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 2 |
| 36PDM6-316-OG |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 6 mm | Cv N/A 1.30 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 2 |
| 36PDM6-316-RD |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 6 mm | Cv N/A 1.30 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 2 |
| 36PDM6-316-YW |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 6 mm | Cv N/A 1.30 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 2 |
| 36PDM8-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 8 mm | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 8 mm | Cv N/A 2.50 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 1 | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 2 |
| 36PDM8-316-BL |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 8 mm | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 8 mm | Cv N/A 2.50 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 2 |
| 36PDM8-316-GR |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 8 mm | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 8 mm | Cv N/A 2.50 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 2 |
| 36PDM8-316-NH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 8 mm | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 8 mm | Cv N/A 2.50 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 2 |
| 36PDM8-316-OG |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 8 mm | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 8 mm | Cv N/A 2.50 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 2 |
| 36PDM8-316-RD |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 8 mm | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 8 mm | Cv N/A 2.50 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 2 |
| 36PDM8-316-YW |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 8 mm | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 8 mm | Cv N/A 2.50 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Duolok Tube End | End Connections N/A TF x TF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 2 |
| 36PG4-316-BL |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1/4 in | Cv N/A 1.30 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Griplok Tube End | End Connections N/A TF x TF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 3 |
| 36PG4-316-GR |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1/4 in | Cv N/A 1.30 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Griplok Tube End | End Connections N/A TF x TF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 3 |
| 36PG4-316-NH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1/4 in | Cv N/A 1.30 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Griplok Tube End | End Connections N/A TF x TF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 3 |
| 36PG4-316-OG |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1/4 in | Cv N/A 1.30 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Griplok Tube End | End Connections N/A TF x TF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 3 |
| 36PG4-316-RD |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1/4 in | Cv N/A 1.30 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Griplok Tube End | End Connections N/A TF x TF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 3 |
| 36PG4-316-YW |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1/4 in | Cv N/A 1.30 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Griplok Tube End | End Connections N/A TF x TF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 3 |
| 36PG6-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 3/8 in | Cv N/A 2.50 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Griplok Tube End | End Connections N/A TF x TF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 3 |
| 36PG6-316-BL |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 3/8 in | Cv N/A 2.50 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Griplok Tube End | End Connections N/A TF x TF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 3 |
| 36PG6-316-GR |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 3/8 in | Cv N/A 2.50 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Griplok Tube End | End Connections N/A TF x TF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 3 |
| 36PG6-316-NH |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 3/8 in | Cv N/A 2.50 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Griplok Tube End | End Connections N/A TF x TF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 3 |
| 36PG6-316-OG |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 3/8 in | Cv N/A 2.50 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Griplok Tube End | End Connections N/A TF x TF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 3 |
| 36PG6-316-RD |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 3/8 in | Cv N/A 2.50 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 2 | End Connection Type N/A Griplok Tube End | End Connections N/A TF x TF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 3 |