FB Series Multipurpose Ball Valves
FB Series Multipurpose Ball Valves
FB Series Multipurpose Ball Valves are designed for demanding applications. With standard live-loaded PEEK seats, and robust stem and body seals, FB Series ball valves provide durability, low-actuation torque and leak-tight shut off at both high and low pressure in test stands, high pressure instrument and control panels, and many other process and instrumentation applications.
Specifications
- MAWP: up to 6000 psig
- Temperature Range:FB Series: -15 to 400°F (-26 to 204° C)
- Orifice Sizes: 0.250 and 0.472 in. (6.3 and 12.0 mm)
- Cv: Up to 13.8
- Materials
- Body: 316 SS
- O-rings: FKM
- Seat Material: PEEK
Options:
- Low Temperature Valves
- Colored Handles
- Mixed End Connection Types and Sizes
- Locking Devices
- ISO 5211 Compliant Actuator Hardware
- Sour Gas Valves
- Special Cleaning per ASTM 93G Level C
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Cv |
O-ring Material |
Seat Material |
Vent Type |
Production Category |
End Connection Type |
End Connections |
Description Text |
DETAIL_SET |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 38PS8-M-OG |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male ORFS | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male ORFS | Connection 2 - Size N/A 1/2 in | Cv N/A 5.20 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal | End Connections N/A MORF x MORF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 0 |
| 38PS8-M-RD |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male ORFS | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male ORFS | Connection 2 - Size N/A 1/2 in | Cv N/A 5.20 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal | End Connections N/A MORF x MORF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 0 |
| 38PS8-M-YW |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male ORFS | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male ORFS | Connection 2 - Size N/A 1/2 in | Cv N/A 5.20 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal | End Connections N/A MORF x MORF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 0 |
| 38PSS8-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female ORFS | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female ORFS | Connection 2 - Size N/A 1/2 in | Cv N/A 4.80 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 4 | End Connection Type N/A SAE Female O-ring Face Seal Swivel | End Connections N/A FORF x FORF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 0 |
| 38PSS8-M-BL |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female ORFS | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female ORFS | Connection 2 - Size N/A 1/2 in | Cv N/A 4.80 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 4 | End Connection Type N/A SAE Female O-ring Face Seal Swivel | End Connections N/A FORF x FORF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 0 |
| 38PSS8-M-GR |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female ORFS | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female ORFS | Connection 2 - Size N/A 1/2 in | Cv N/A 4.80 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 4 | End Connection Type N/A SAE Female O-ring Face Seal Swivel | End Connections N/A FORF x FORF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 0 |
| 38PSS8-M-NH |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female ORFS | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female ORFS | Connection 2 - Size N/A 1/2 in | Cv N/A 4.80 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 4 | End Connection Type N/A SAE Female O-ring Face Seal Swivel | End Connections N/A FORF x FORF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 0 |
| 38PSS8-M-OG |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female ORFS | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female ORFS | Connection 2 - Size N/A 1/2 in | Cv N/A 4.80 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 4 | End Connection Type N/A SAE Female O-ring Face Seal Swivel | End Connections N/A FORF x FORF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 0 |
| 38PSS8-M-RD |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female ORFS | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female ORFS | Connection 2 - Size N/A 1/2 in | Cv N/A 4.80 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 4 | End Connection Type N/A SAE Female O-ring Face Seal Swivel | End Connections N/A FORF x FORF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 0 |
| 38PSS8-M-YW |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female ORFS | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female ORFS | Connection 2 - Size N/A 1/2 in | Cv N/A 4.80 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 4 | End Connection Type N/A SAE Female O-ring Face Seal Swivel | End Connections N/A FORF x FORF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 0 |
| 38PU8-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Unilok Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Unilok Tube Fitting | Connection 2 - Size N/A 1/2 in | Cv N/A 7.20 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 3 | End Connection Type N/A Unilok Tube End | End Connections N/A TF x TF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 1 |
| 38PU8-M-BL |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Unilok Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Unilok Tube Fitting | Connection 2 - Size N/A 1/2 in | Cv N/A 7.20 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 3 | End Connection Type N/A Unilok Tube End | End Connections N/A TF x TF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 1 |
| 38PU8-M-GR |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Unilok Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Unilok Tube Fitting | Connection 2 - Size N/A 1/2 in | Cv N/A 7.20 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 3 | End Connection Type N/A Unilok Tube End | End Connections N/A TF x TF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 1 |
| 38PU8-M-NH |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Unilok Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Unilok Tube Fitting | Connection 2 - Size N/A 1/2 in | Cv N/A 7.20 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 3 | End Connection Type N/A Unilok Tube End | End Connections N/A TF x TF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 1 |
| 38PU8-M-OG |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Unilok Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Unilok Tube Fitting | Connection 2 - Size N/A 1/2 in | Cv N/A 7.20 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 3 | End Connection Type N/A Unilok Tube End | End Connections N/A TF x TF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 1 |
| 38PU8-M-RD |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Unilok Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Unilok Tube Fitting | Connection 2 - Size N/A 1/2 in | Cv N/A 7.20 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 3 | End Connection Type N/A Unilok Tube End | End Connections N/A TF x TF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 1 |
| 38PU8-M-YW |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Unilok Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Unilok Tube Fitting | Connection 2 - Size N/A 1/2 in | Cv N/A 7.20 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 3 | End Connection Type N/A Unilok Tube End | End Connections N/A TF x TF | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 1 |
| 36P4FRT-HC |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female BSPT | Connection 1 - Size N/A 1/4-19 in | Connection 2 - Type N/A Female BSPT | Connection 2 - Size N/A 1/4-19 in | Cv N/A 2.50 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 4 | End Connection Type N/A Female British Standard Pipe Tapered | End Connections N/A FEMALE BSPT x FEMALE BSPT | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 0 |
| 36P4FRT-HC-BL |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female BSPT | Connection 1 - Size N/A 1/4-19 in | Connection 2 - Type N/A Female BSPT | Connection 2 - Size N/A 1/4-19 in | Cv N/A 2.50 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 4 | End Connection Type N/A Female British Standard Pipe Tapered | End Connections N/A FEMALE BSPT x FEMALE BSPT | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 0 |
| 36P4FRT-HC-GR |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female BSPT | Connection 1 - Size N/A 1/4-19 in | Connection 2 - Type N/A Female BSPT | Connection 2 - Size N/A 1/4-19 in | Cv N/A 2.50 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 4 | End Connection Type N/A Female British Standard Pipe Tapered | End Connections N/A FEMALE BSPT x FEMALE BSPT | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 0 |
| 36P4FRT-HC-NH |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female BSPT | Connection 1 - Size N/A 1/4-19 in | Connection 2 - Type N/A Female BSPT | Connection 2 - Size N/A 1/4-19 in | Cv N/A 2.50 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 4 | End Connection Type N/A Female British Standard Pipe Tapered | End Connections N/A FEMALE BSPT x FEMALE BSPT | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 0 |
| 36P4FRT-HC-OG |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female BSPT | Connection 1 - Size N/A 1/4-19 in | Connection 2 - Type N/A Female BSPT | Connection 2 - Size N/A 1/4-19 in | Cv N/A 2.50 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 4 | End Connection Type N/A Female British Standard Pipe Tapered | End Connections N/A FEMALE BSPT x FEMALE BSPT | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 0 |
| 36P4FRT-HC-RD |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female BSPT | Connection 1 - Size N/A 1/4-19 in | Connection 2 - Type N/A Female BSPT | Connection 2 - Size N/A 1/4-19 in | Cv N/A 2.50 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 4 | End Connection Type N/A Female British Standard Pipe Tapered | End Connections N/A FEMALE BSPT x FEMALE BSPT | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 0 |
| 36P4FRT-HC-YW |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female BSPT | Connection 1 - Size N/A 1/4-19 in | Connection 2 - Type N/A Female BSPT | Connection 2 - Size N/A 1/4-19 in | Cv N/A 2.50 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 4 | End Connection Type N/A Female British Standard Pipe Tapered | End Connections N/A FEMALE BSPT x FEMALE BSPT | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 0 |
| 36P4PF-HC |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/4-18 in | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4-18 in | Cv N/A 2.50 | O-ring Material N/A FKM | Seat Material N/A PEEK | Vent Type N/A | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread | End Connections N/A FNPT x FNPT | Description Text N/A Multipurpose Ball Valve | DETAIL_SET N/A 0 |