CAD Cart (0)
▾
Part # |
CAD |
Body Material |
Type |
Fitting Size |
Shape |
Tube OD |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| ISSDM25FF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Front Ferrule | Fitting Size N/A 25 mm | Shape N/A Component | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| ISSDM38FF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Front Ferrule | Fitting Size N/A 38 mm | Shape N/A Component | Tube OD N/A | Production Category N/A 4 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| ISSDM3FF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Front Ferrule | Fitting Size N/A 3 mm | Shape N/A Component | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| ISSDM4FF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Front Ferrule | Fitting Size N/A 4 mm | Shape N/A Component | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| ISSDM6FF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Front Ferrule | Fitting Size N/A 6 mm | Shape N/A Component | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| ISSDM8FF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Front Ferrule | Fitting Size N/A 8 mm | Shape N/A Component | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| IHCD2FF |
CAD
N/A
|
Body Material N/A Alloy C-276 | Type N/A Front Ferrule | Fitting Size N/A 1/8 in | Shape N/A Component | Tube OD N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| IHCD4FF |
CAD
N/A
|
Body Material N/A Alloy C-276 | Type N/A Front Ferrule | Fitting Size N/A 1/4 in | Shape N/A Component | Tube OD N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| IHCD6FF |
CAD
N/A
|
Body Material N/A Alloy C-276 | Type N/A Front Ferrule | Fitting Size N/A 3/8 in | Shape N/A Component | Tube OD N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| IHCD8FF |
CAD
N/A
|
Body Material N/A Alloy C-276 | Type N/A Front Ferrule | Fitting Size N/A 1/2 in | Shape N/A Component | Tube OD N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| IMD12FF |
CAD
N/A
|
Body Material N/A Alloy 400 | Type N/A Front Ferrule | Fitting Size N/A 3/4 in | Shape N/A Component | Tube OD N/A 3/4 in | Production Category N/A 3 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| IMD1FF |
CAD
N/A
|
Body Material N/A Alloy 400 | Type N/A Front Ferrule | Fitting Size N/A 1/16 in | Shape N/A Component | Tube OD N/A 1/16 in | Production Category N/A 4 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| IMD2FF |
CAD
N/A
|
Body Material N/A Alloy 400 | Type N/A Front Ferrule | Fitting Size N/A 1/8 in | Shape N/A Component | Tube OD N/A 1/8 in | Production Category N/A 3 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| IMD4FF |
CAD
N/A
|
Body Material N/A Alloy 400 | Type N/A Front Ferrule | Fitting Size N/A 1/4 in | Shape N/A Component | Tube OD N/A 1/4 in | Production Category N/A 3 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| IMD6FF |
CAD
N/A
|
Body Material N/A Alloy 400 | Type N/A Front Ferrule | Fitting Size N/A 3/8 in | Shape N/A Component | Tube OD N/A 3/8 in | Production Category N/A 3 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| IMD8FF |
CAD
N/A
|
Body Material N/A Alloy 400 | Type N/A Front Ferrule | Fitting Size N/A 1/2 in | Shape N/A Component | Tube OD N/A 1/2 in | Production Category N/A 3 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| IMDM12FF |
CAD
N/A
|
Body Material N/A Alloy 400 | Type N/A Front Ferrule | Fitting Size N/A 12 mm | Shape N/A Component | Tube OD N/A | Production Category N/A 4 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| IMDM6FF |
CAD
N/A
|
Body Material N/A Alloy 400 | Type N/A Front Ferrule | Fitting Size N/A 6 mm | Shape N/A Component | Tube OD N/A | Production Category N/A 3 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |