CAD Cart (0)
▾
Part # |
CAD |
Body Material |
Type |
Fitting Size |
Shape |
Tube OD |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| IBD10FF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Front Ferrule | Fitting Size N/A 5/8 in | Shape N/A Component | Tube OD N/A 5/8 in | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| IBD12FF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Front Ferrule | Fitting Size N/A 3/4 in | Shape N/A Component | Tube OD N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| IBD14FF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Front Ferrule | Fitting Size N/A 7/8 in | Shape N/A Component | Tube OD N/A 7/8 in | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| IBD16FF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Front Ferrule | Fitting Size N/A 1 in | Shape N/A Component | Tube OD N/A 1 in | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| IBD1FF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Front Ferrule | Fitting Size N/A 1/16 in | Shape N/A Component | Tube OD N/A 1/16 in | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| IBD20FF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Front Ferrule | Fitting Size N/A 1 1/4 in | Shape N/A Component | Tube OD N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| IBD24FF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Front Ferrule | Fitting Size N/A 1 1/2 in | Shape N/A Component | Tube OD N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| IBD2FF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Front Ferrule | Fitting Size N/A 1/8 in | Shape N/A Component | Tube OD N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| IBD32FF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Front Ferrule | Fitting Size N/A 2 in | Shape N/A Component | Tube OD N/A 2 in | Production Category N/A 4 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| IBD3FF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Front Ferrule | Fitting Size N/A 3/16 in | Shape N/A Component | Tube OD N/A 3/16 in | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| IBD4FF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Front Ferrule | Fitting Size N/A 1/4 in | Shape N/A Component | Tube OD N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| IBD5FF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Front Ferrule | Fitting Size N/A 5/16 in | Shape N/A Component | Tube OD N/A 5/16 in | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| IBD6FF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Front Ferrule | Fitting Size N/A 3/8 in | Shape N/A Component | Tube OD N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| IBD8FF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Front Ferrule | Fitting Size N/A 1/2 in | Shape N/A Component | Tube OD N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| IBDM10FF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Front Ferrule | Fitting Size N/A 10 mm | Shape N/A Component | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| IBDM12FF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Front Ferrule | Fitting Size N/A 12 mm | Shape N/A Component | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| IBDM14FF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Front Ferrule | Fitting Size N/A 14 mm | Shape N/A Component | Tube OD N/A | Production Category N/A 4 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| IBDM15FF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Front Ferrule | Fitting Size N/A 15 mm | Shape N/A Component | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| IBDM16FF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Front Ferrule | Fitting Size N/A 16 mm | Shape N/A Component | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| IBDM22FF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Front Ferrule | Fitting Size N/A 22 mm | Shape N/A Component | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| IBDM30FF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Front Ferrule | Fitting Size N/A 30 mm | Shape N/A Component | Tube OD N/A | Production Category N/A 4 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| IBDM32FF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Front Ferrule | Fitting Size N/A 32 mm | Shape N/A Component | Tube OD N/A | Production Category N/A 4 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| IBDM38FF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Front Ferrule | Fitting Size N/A 38 mm | Shape N/A Component | Tube OD N/A | Production Category N/A 4 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| IBDM3FF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Front Ferrule | Fitting Size N/A 3 mm | Shape N/A Component | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| IBDM4FF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Front Ferrule | Fitting Size N/A 4 mm | Shape N/A Component | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |