CAD Cart (0)
▾
Part # |
CAD |
Body Material |
Type |
Fitting Size |
Shape |
Tube OD |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| IBDM50FF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Front Ferrule | Fitting Size N/A 50 mm | Shape N/A Component | Tube OD N/A | Production Category N/A 4 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| IBDM6FF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Front Ferrule | Fitting Size N/A 6 mm | Shape N/A Component | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| IBDM8FF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Front Ferrule | Fitting Size N/A 8 mm | Shape N/A Component | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| ISSD10FF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Front Ferrule | Fitting Size N/A 5/8 in | Shape N/A Component | Tube OD N/A 5/8 in | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| ISSD12FF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Front Ferrule | Fitting Size N/A 3/4 in | Shape N/A Component | Tube OD N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| ISSD14FF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Front Ferrule | Fitting Size N/A 7/8 in | Shape N/A Component | Tube OD N/A 7/8 in | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| ISSD16FF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Front Ferrule | Fitting Size N/A 1 in | Shape N/A Component | Tube OD N/A 1 in | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| ISSD1FF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Front Ferrule | Fitting Size N/A 1/16 in | Shape N/A Component | Tube OD N/A 1/16 in | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| ISSD20FF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Front Ferrule | Fitting Size N/A 1 1/4 in | Shape N/A Component | Tube OD N/A 1 1/4 in | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| ISSD24FF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Front Ferrule | Fitting Size N/A 1 1/2 in | Shape N/A Component | Tube OD N/A 1 1/2 in | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| ISSD2FF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Front Ferrule | Fitting Size N/A 1/8 in | Shape N/A Component | Tube OD N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| ISSD32FF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Front Ferrule | Fitting Size N/A 2 in | Shape N/A Component | Tube OD N/A 2 in | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| ISSD3FF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Front Ferrule | Fitting Size N/A 3/16 in | Shape N/A Component | Tube OD N/A 3/16 in | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| ISSD4FF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Front Ferrule | Fitting Size N/A 1/4 in | Shape N/A Component | Tube OD N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| ISSD5FF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Front Ferrule | Fitting Size N/A 5/16 in | Shape N/A Component | Tube OD N/A 5/16 in | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| ISSD6FF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Front Ferrule | Fitting Size N/A 3/8 in | Shape N/A Component | Tube OD N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| ISSD8FF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Front Ferrule | Fitting Size N/A 1/2 in | Shape N/A Component | Tube OD N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| ISSDM10FF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Front Ferrule | Fitting Size N/A 10 mm | Shape N/A Component | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| ISSDM12FF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Front Ferrule | Fitting Size N/A 12 mm | Shape N/A Component | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| ISSDM14FF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Front Ferrule | Fitting Size N/A 14 mm | Shape N/A Component | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| ISSDM15FF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Front Ferrule | Fitting Size N/A 15 mm | Shape N/A Component | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| ISSDM16FF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Front Ferrule | Fitting Size N/A 16 mm | Shape N/A Component | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| ISSDM18FF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Front Ferrule | Fitting Size N/A 18 mm | Shape N/A Component | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| ISSDM20FF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Front Ferrule | Fitting Size N/A 20 mm | Shape N/A Component | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |
| ISSDM22FF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Front Ferrule | Fitting Size N/A 22 mm | Shape N/A Component | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Front Ferrule for Duolok Tube Fitting |