Tube Fitting Components-Duolok-Straight Thread Boss O-ring
Duolok Tube Fitting Components - Duolok
Part # |
Body Material |
Type |
Fitting Size |
Production Category |
W |
ID |
End Connection Type |
|---|---|---|---|---|---|---|---|
| 10VR | Body Material N/A FKM | Type N/A SAE Straight Thread O-ring | Fitting Size N/A 5/8 in | Production Category N/A 1 | W N/A ORING-WIDTH 0.12 in | ID N/A ORING-ID 0.76 in | End Connection Type N/A O-ring SAE Straight Thread |
| 12VR | Body Material N/A FKM | Type N/A SAE Straight Thread O-ring | Fitting Size N/A 3/4 in | Production Category N/A 1 | W N/A ORING-WIDTH 0.12 in | ID N/A ORING-ID 0.92 in | End Connection Type N/A O-ring SAE Straight Thread |
| 14VR | Body Material N/A FKM | Type N/A SAE Straight Thread O-ring | Fitting Size N/A 7/8 in | Production Category N/A 4 | W N/A ORING-WIDTH 0.12 in | ID N/A ORING-ID 1.05 in | End Connection Type N/A O-ring SAE Straight Thread |
| 16VR | Body Material N/A FKM | Type N/A SAE Straight Thread O-ring | Fitting Size N/A 1 in | Production Category N/A 1 | W N/A ORING-WIDTH 0.12 in | ID N/A ORING-ID 1.17 in | End Connection Type N/A O-ring SAE Straight Thread |
| 20VR | Body Material N/A FKM | Type N/A SAE Straight Thread O-ring | Fitting Size N/A 1 1/4 in | Production Category N/A 1 | W N/A ORING-WIDTH 0.12 in | ID N/A ORING-ID 1.48 in | End Connection Type N/A O-ring SAE Straight Thread |
| 24VR | Body Material N/A FKM | Type N/A SAE Straight Thread O-ring | Fitting Size N/A 1 1/2 in | Production Category N/A 1 | W N/A ORING-WIDTH 0.12 in | ID N/A ORING-ID 1.72 in | End Connection Type N/A O-ring SAE Straight Thread |
| 2VR | Body Material N/A FKM | Type N/A SAE Straight Thread O-ring | Fitting Size N/A 1/8 in | Production Category N/A 1 | W N/A ORING-WIDTH 0.06 in | ID N/A ORING-ID 0.24 in | End Connection Type N/A O-ring SAE Straight Thread |
| 32VR | Body Material N/A FKM | Type N/A SAE Straight Thread O-ring | Fitting Size N/A 2 in | Production Category N/A 1 | W N/A ORING-WIDTH 0.12 in | ID N/A ORING-ID 2.34 in | End Connection Type N/A O-ring SAE Straight Thread |
| 3VR | Body Material N/A FKM | Type N/A SAE Straight Thread O-ring | Fitting Size N/A 3/16 in | Production Category N/A 1 | W N/A ORING-WIDTH 0.06 in | ID N/A ORING-ID 0.3 in | End Connection Type N/A O-ring SAE Straight Thread |
| 4VR | Body Material N/A FKM | Type N/A SAE Straight Thread O-ring | Fitting Size N/A 1/4 in | Production Category N/A 1 | W N/A ORING-WIDTH 0.07 in | ID N/A ORING-ID 0.35 in | End Connection Type N/A O-ring SAE Straight Thread |
| 5VR | Body Material N/A FKM | Type N/A SAE Straight Thread O-ring | Fitting Size N/A 5/16 in | Production Category N/A 1 | W N/A ORING-WIDTH 0.07 in | ID N/A ORING-ID 0.41 in | End Connection Type N/A O-ring SAE Straight Thread |
| 6VR | Body Material N/A FKM | Type N/A SAE Straight Thread O-ring | Fitting Size N/A 3/8 in | Production Category N/A 1 | W N/A ORING-WIDTH 0.08 in | ID N/A ORING-ID 0.47 in | End Connection Type N/A O-ring SAE Straight Thread |
| 8VR | Body Material N/A FKM | Type N/A SAE Straight Thread O-ring | Fitting Size N/A 1/2 in | Production Category N/A 1 | W N/A ORING-WIDTH 0.09 in | ID N/A ORING-ID 0.64 in | End Connection Type N/A O-ring SAE Straight Thread |