Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
Part # |
CAD |
Body Material |
Type |
Fitting Size |
Tube OD |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|
| ISSDM25BF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Back Ferrule | Fitting Size N/A 25 mm | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| ISSDM38BF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Back Ferrule | Fitting Size N/A 38 mm | Tube OD N/A | Production Category N/A 4 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| ISSDM3BF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Back Ferrule | Fitting Size N/A 3 mm | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| ISSDM4BF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Back Ferrule | Fitting Size N/A 4 mm | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| ISSDM6BF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Back Ferrule | Fitting Size N/A 6 mm | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| ISSDM8BF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Back Ferrule | Fitting Size N/A 8 mm | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IHCD2BF |
CAD
N/A
|
Body Material N/A Alloy C-276 | Type N/A Back Ferrule | Fitting Size N/A 1/8 in | Tube OD N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IHCD4BF |
CAD
N/A
|
Body Material N/A Alloy C-276 | Type N/A Back Ferrule | Fitting Size N/A 1/4 in | Tube OD N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IHCD6BF |
CAD
N/A
|
Body Material N/A Alloy C-276 | Type N/A Back Ferrule | Fitting Size N/A 3/8 in | Tube OD N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IHCD8BF |
CAD
N/A
|
Body Material N/A Alloy C-276 | Type N/A Back Ferrule | Fitting Size N/A 1/2 in | Tube OD N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IMD12BF |
CAD
N/A
|
Body Material N/A Alloy 400 | Type N/A Back Ferrule | Fitting Size N/A 3/4 in | Tube OD N/A 3/4 in | Production Category N/A 3 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IMD1BF |
CAD
N/A
|
Body Material N/A Alloy 400 | Type N/A Back Ferrule | Fitting Size N/A 1/16 in | Tube OD N/A 1/16 in | Production Category N/A 4 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IMD2BF |
CAD
N/A
|
Body Material N/A Alloy 400 | Type N/A Back Ferrule | Fitting Size N/A 1/8 in | Tube OD N/A 1/8 in | Production Category N/A 3 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IMD4BF |
CAD
N/A
|
Body Material N/A Alloy 400 | Type N/A Back Ferrule | Fitting Size N/A 1/4 in | Tube OD N/A 1/4 in | Production Category N/A 3 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IMD6BF |
CAD
N/A
|
Body Material N/A Alloy 400 | Type N/A Back Ferrule | Fitting Size N/A 3/8 in | Tube OD N/A 3/8 in | Production Category N/A 3 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IMD8BF |
CAD
N/A
|
Body Material N/A Alloy 400 | Type N/A Back Ferrule | Fitting Size N/A 1/2 in | Tube OD N/A 1/2 in | Production Category N/A 3 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IMDM12BF |
CAD
N/A
|
Body Material N/A Alloy 400 | Type N/A Back Ferrule | Fitting Size N/A 12 mm | Tube OD N/A | Production Category N/A 4 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IMDM15BF |
CAD
N/A
|
Body Material N/A Alloy 400 | Type N/A Back Ferrule | Fitting Size N/A 15 mm | Tube OD N/A | Production Category N/A 3 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IMDM6BF |
CAD
N/A
|
Body Material N/A Alloy 400 | Type N/A Back Ferrule | Fitting Size N/A 6 mm | Tube OD N/A | Production Category N/A 4 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |