Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
Part # |
CAD |
Body Material |
Type |
Fitting Size |
Tube OD |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|
| IBD10BF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Back Ferrule | Fitting Size N/A 5/8 in | Tube OD N/A 5/8 in | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IBD12BF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Back Ferrule | Fitting Size N/A 3/4 in | Tube OD N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IBD14BF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Back Ferrule | Fitting Size N/A 7/8 in | Tube OD N/A 7/8 in | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IBD16BF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Back Ferrule | Fitting Size N/A 1 in | Tube OD N/A 1 in | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IBD1BF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Back Ferrule | Fitting Size N/A 1/16 in | Tube OD N/A 1/16 in | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IBD20BF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Back Ferrule | Fitting Size N/A 1 1/4 in | Tube OD N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IBD24BF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Back Ferrule | Fitting Size N/A 1 1/2 in | Tube OD N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IBD2BF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Back Ferrule | Fitting Size N/A 1/8 in | Tube OD N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IBD32BF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Back Ferrule | Fitting Size N/A 2 in | Tube OD N/A 2 in | Production Category N/A 4 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IBD3BF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Back Ferrule | Fitting Size N/A 3/16 in | Tube OD N/A 3/16 in | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IBD4BF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Back Ferrule | Fitting Size N/A 1/4 in | Tube OD N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IBD5BF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Back Ferrule | Fitting Size N/A 5/16 in | Tube OD N/A 5/16 in | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IBD6BF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Back Ferrule | Fitting Size N/A 3/8 in | Tube OD N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IBD8BF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Back Ferrule | Fitting Size N/A 1/2 in | Tube OD N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IBDM10BF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Back Ferrule | Fitting Size N/A 10 mm | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IBDM12BF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Back Ferrule | Fitting Size N/A 12 mm | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IBDM14BF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Back Ferrule | Fitting Size N/A 14 mm | Tube OD N/A | Production Category N/A 3 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IBDM15BF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Back Ferrule | Fitting Size N/A 15 mm | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IBDM16BF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Back Ferrule | Fitting Size N/A 16 mm | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IBDM22BF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Back Ferrule | Fitting Size N/A 22 mm | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IBDM30BF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Back Ferrule | Fitting Size N/A 30 mm | Tube OD N/A | Production Category N/A 4 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IBDM32BF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Back Ferrule | Fitting Size N/A 32 mm | Tube OD N/A | Production Category N/A 4 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IBDM38BF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Back Ferrule | Fitting Size N/A 38 mm | Tube OD N/A | Production Category N/A 4 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IBDM3BF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Back Ferrule | Fitting Size N/A 3 mm | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IBDM4BF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Back Ferrule | Fitting Size N/A 4 mm | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |