Tube Fitting Back Ferrule - Duolok
Duolok Tube Fitting Components - Duolok
Part # |
CAD |
Body Material |
Type |
Fitting Size |
Tube OD |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|
| IBDM50BF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Back Ferrule | Fitting Size N/A 50 mm | Tube OD N/A | Production Category N/A 4 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IBDM6BF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Back Ferrule | Fitting Size N/A 6 mm | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IBDM8BF |
CAD
N/A
|
Body Material N/A Brass | Type N/A Back Ferrule | Fitting Size N/A 8 mm | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| ISSD10BF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Back Ferrule | Fitting Size N/A 5/8 in | Tube OD N/A 5/8 in | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| ISSD12BF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Back Ferrule | Fitting Size N/A 3/4 in | Tube OD N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| ISSD14BF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Back Ferrule | Fitting Size N/A 7/8 in | Tube OD N/A 7/8 in | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| ISSD16BF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Back Ferrule | Fitting Size N/A 1 in | Tube OD N/A 1 in | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| ISSD1BF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Back Ferrule | Fitting Size N/A 1/16 in | Tube OD N/A 1/16 in | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| ISSD20BF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Back Ferrule | Fitting Size N/A 1 1/4 in | Tube OD N/A 1 1/4 in | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| ISSD24BF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Back Ferrule | Fitting Size N/A 1 1/2 in | Tube OD N/A 1 1/2 in | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| ISSD2BF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Back Ferrule | Fitting Size N/A 1/8 in | Tube OD N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| ISSD32BF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Back Ferrule | Fitting Size N/A 2 in | Tube OD N/A 2 in | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| ISSD3BF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Back Ferrule | Fitting Size N/A 3/16 in | Tube OD N/A 3/16 in | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| ISSD4BF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Back Ferrule | Fitting Size N/A 1/4 in | Tube OD N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| ISSD5BF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Back Ferrule | Fitting Size N/A 5/16 in | Tube OD N/A 5/16 in | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| ISSD6BF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Back Ferrule | Fitting Size N/A 3/8 in | Tube OD N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| ISSD8BF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Back Ferrule | Fitting Size N/A 1/2 in | Tube OD N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| ISSDM10BF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Back Ferrule | Fitting Size N/A 10 mm | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| ISSDM12BF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Back Ferrule | Fitting Size N/A 12 mm | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| ISSDM14BF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Back Ferrule | Fitting Size N/A 14 mm | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| ISSDM15BF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Back Ferrule | Fitting Size N/A 15 mm | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| ISSDM16BF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Back Ferrule | Fitting Size N/A 16 mm | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| ISSDM18BF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Back Ferrule | Fitting Size N/A 18 mm | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| ISSDM20BF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Back Ferrule | Fitting Size N/A 20 mm | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| ISSDM22BF |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Back Ferrule | Fitting Size N/A 22 mm | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |