Straight Thread Connector - SAE Flareless Tube Fitting
Connector - SAE Flareless Tube Fitting
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
T |
T Thread |
T1 |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AM12-8GC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | T N/A 1 1/16-12 | T Thread N/A 1 1/16-12 | T1 N/A 3/4-16 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male SAE Straight Thread |
| AM12GC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | T N/A 1 1/16-12 | T Thread N/A 1 1/16-12 | T1 N/A 1 1/16-12 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male SAE Straight Thread |
| AM4-6GC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/16 in | T N/A 7/16-20 | T Thread N/A 7/16-20 | T1 N/A 9/16-18 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male SAE Straight Thread |
| AM4GC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | T N/A 7/16-20 | T Thread N/A 7/16-20 | T1 N/A 7/16-20 | Production Category N/A 3 | End Connection Type N/A SAE Flareless Tube End by Male SAE Straight Thread |
| AM6GC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | T N/A 9/16-18 | T Thread N/A 9/16-18 | T1 N/A 9/16-18 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male SAE Straight Thread |
| AM8GC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | T N/A 3/4-16 | T Thread N/A 3/4-16 | T1 N/A 3/4-16 | Production Category N/A 3 | End Connection Type N/A SAE Flareless Tube End by Male SAE Straight Thread |
| AM14GC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 7/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 7/8 in | T N/A 1 3/16-12 | T Thread N/A 1 3/16-12 | T1 N/A 1 3/16-12 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male SAE Straight Thread |
| AM2GC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/8 in | T N/A 5/16-24 | T Thread N/A 5/16-24 | T1 N/A 5/16-24 | Production Category N/A 3 | End Connection Type N/A SAE Flareless Tube End by Male SAE Straight Thread |
| AM32GC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 2 in | T N/A 2 1/2-12 | T Thread N/A 2 1/2-12 | T1 N/A 2 1/2-12 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male SAE Straight Thread |
| AM16-12GC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | T N/A 1 1/16-12 | T Thread N/A 1 5/16-12 | T1 N/A 1 1/16-12 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male SAE Straight Thread |
| AM20-16GC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 in | T N/A 1 5/8-12 | T Thread N/A 1 5/8-12 | T1 N/A 1 5/16-12 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male SAE Straight Thread |
1 2