Male Connector - SAE Flareless Tube Fitting
Connector - SAE Flareless Tube Fitting
Part # |
CAD |
Parker P/N |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| AM5-4C |
CAD
N/A
|
Parker P/N N/A 5-4 FBU-SS | Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM5C |
CAD
N/A
|
Parker P/N N/A 5 FBU-SS | Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM6-2C |
CAD
N/A
|
Parker P/N N/A 6-2 FBU-SS | Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM6-6C |
CAD
N/A
|
Parker P/N N/A 6-6 FBU-SS | Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM6-8C |
CAD
N/A
|
Parker P/N N/A 6-8 FBU-SS | Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM6C |
CAD
N/A
|
Parker P/N N/A 6 FBU-SS | Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM8-4C |
CAD
N/A
|
Parker P/N N/A 8-4 FBU-SS | Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM8-8C |
CAD
N/A
|
Parker P/N N/A 8-8 FBU-SS | Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM8C |
CAD
N/A
|
Parker P/N N/A 8 FBU-SS | Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM10-12C-M |
CAD
N/A
|
Parker P/N N/A 10-12 FBU-SS | Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM10C |
CAD
N/A
|
Parker P/N N/A | Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM8-12C-M |
CAD
N/A
|
Parker P/N N/A | Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |