Male Bulkhead Connector - SAE Flareless Tube Fitting
Connector - SAE Flareless Tube Fitting
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
Specialty |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| AM10BC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM12BC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM14BC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 7/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM14BC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 7/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM16BC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM20BC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1 1/4-11 1/2 | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM24BC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1 1/2-11 1/2 | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM24BC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1 1/2-11 1/2 | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM2BC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM32BC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 2-11 1/2 | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM32BC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 2-11 1/2 | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM3BC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM3BC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM4BC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM5BC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM5BC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM6BC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM8BC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM10BC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM12BC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM16BC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM20BC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1 1/4-11 1/2 | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM2BC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM4BC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
| AM6BC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | Specialty N/A Bulkhead | End Connection Type N/A SAE Flareless Tube End by Male National Pipe Thread |
1 2