Female Connector - SAE Flareless Tube Fitting
Connector - SAE Flareless Tube Fitting
1 2
Part # |
CAD |
Parker P/N |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| AM24FC |
CAD
N/A
|
Parker P/N N/A 24 GBU-SS | Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1 1/2-11 1/2 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Female National Pipe Thread |
| AM2FC |
CAD
N/A
|
Parker P/N N/A 2 GBU-SS | Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Female National Pipe Thread |
| AM32FC |
CAD
N/A
|
Parker P/N N/A 32 GBU-SS | Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 2-11 1/2 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Female National Pipe Thread |
| AM3FC |
CAD
N/A
|
Parker P/N N/A 3 GBU-SS | Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Female National Pipe Thread |
| AM5-4FC |
CAD
N/A
|
Parker P/N N/A 5-4 GBU-SS | Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Female National Pipe Thread |
| AM5FC |
CAD
N/A
|
Parker P/N N/A 5 GBU-SS | Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Female National Pipe Thread |
| AM4-4FC-M |
CAD
N/A
|
Parker P/N N/A | Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Female National Pipe Thread |
| AM4FC-M |
CAD
N/A
|
Parker P/N N/A | Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 3 | End Connection Type N/A SAE Flareless Tube End by Female National Pipe Thread |
| AM6-6FC-M |
CAD
N/A
|
Parker P/N N/A | Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Female National Pipe Thread |
| AM6FC-M |
CAD
N/A
|
Parker P/N N/A | Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Female National Pipe Thread |
| AM8-8FC-M |
CAD
N/A
|
Parker P/N N/A | Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Female National Pipe Thread |
1 2