Female Connector - SAE Flareless Tube Fitting
Connector - SAE Flareless Tube Fitting
1 2
Part # |
CAD |
Parker P/N |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| AM10FC |
CAD
N/A
|
Parker P/N N/A 10 GBU-SS | Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tube End by Female National Pipe Thread |
| AM10FC-M |
CAD
N/A
|
Parker P/N N/A | Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Female National Pipe Thread |
| AM12-8FC-M |
CAD
N/A
|
Parker P/N N/A | Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Female National Pipe Thread |
| AM12FC |
CAD
N/A
|
Parker P/N N/A 12 GBU-SS | Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tube End by Female National Pipe Thread |
| AM12FC-M |
CAD
N/A
|
Parker P/N N/A | Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Female National Pipe Thread |
| AM14FC-M |
CAD
N/A
|
Parker P/N N/A | Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 7/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Female National Pipe Thread |
| AM16FC |
CAD
N/A
|
Parker P/N N/A 16 GBU-SS | Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tube End by Female National Pipe Thread |
| AM16FC-M |
CAD
N/A
|
Parker P/N N/A | Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Female National Pipe Thread |
| AM20FC-M |
CAD
N/A
|
Parker P/N N/A | Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1 1/4-11 1/2 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Female National Pipe Thread |
| AM24FC-M |
CAD
N/A
|
Parker P/N N/A | Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1 1/2-11 1/2 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Female National Pipe Thread |
| AM2FC-M |
CAD
N/A
|
Parker P/N N/A | Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Female National Pipe Thread |
| AM32FC-M |
CAD
N/A
|
Parker P/N N/A | Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 2-11 1/2 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Female National Pipe Thread |
| AM3FC-M |
CAD
N/A
|
Parker P/N N/A | Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Female National Pipe Thread |
| AM4-4FC |
CAD
N/A
|
Parker P/N N/A 4-4 GBU-SS | Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tube End by Female National Pipe Thread |
| AM4FC |
CAD
N/A
|
Parker P/N N/A 4 GBU-SS | Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tube End by Female National Pipe Thread |
| AM5-4FC-M |
CAD
N/A
|
Parker P/N N/A | Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Female National Pipe Thread |
| AM5FC-M |
CAD
N/A
|
Parker P/N N/A | Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Female National Pipe Thread |
| AM6-6FC |
CAD
N/A
|
Parker P/N N/A 6-6 GBU-SS | Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tube End by Female National Pipe Thread |
| AM6FC |
CAD
N/A
|
Parker P/N N/A 6 GBU-SS | Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tube End by Female National Pipe Thread |
| AM8-8FC |
CAD
N/A
|
Parker P/N N/A 8-8 GBU-SS | Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tube End by Female National Pipe Thread |
| AM8FC |
CAD
N/A
|
Parker P/N N/A 8 GBU-SS | Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tube End by Female National Pipe Thread |
| AM8FC-M |
CAD
N/A
|
Parker P/N N/A | Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Female National Pipe Thread |
| AM12-8FC |
CAD
N/A
|
Parker P/N N/A 12-8 GBU-SS | Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Female National Pipe Thread |
| AM14FC |
CAD
N/A
|
Parker P/N N/A 14 GBU-SS | Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 7/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Female National Pipe Thread |
| AM20FC |
CAD
N/A
|
Parker P/N N/A 20 GBU-SS | Body Material N/A 316 SS | Connection 1 - Type N/A SAE Flareless | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1 1/4-11 1/2 | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tube End by Female National Pipe Thread |
1 2