Male Pipe Connector - SAE ORFS
Connector - SAE ORFS
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Parker P/N |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| S10C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Parker P/N N/A 20 FLO-SS | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male National Pipe Thread |
| S12C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Parker P/N N/A 12 FLO-SS | Production Category N/A 1 | End Connection Type N/A SAE Male O-ring Face Seal by Male National Pipe Thread |
| S16C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Parker P/N N/A 16 FLO-SS | Production Category N/A 1 | End Connection Type N/A SAE Male O-ring Face Seal by Male National Pipe Thread |
| S20C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1 1/4-11 1/2 | Parker P/N N/A | Production Category N/A 1 | End Connection Type N/A SAE Male O-ring Face Seal by Male National Pipe Thread |
| S24C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1 1/2-11 1/2 | Parker P/N N/A | Production Category N/A 3 | End Connection Type N/A SAE Male O-ring Face Seal by Male National Pipe Thread |
| S4-4C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Parker P/N N/A 4-4 FLO-SS | Production Category N/A 1 | End Connection Type N/A SAE Male O-ring Face Seal by Male National Pipe Thread |
| S4-6C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Parker P/N N/A | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male National Pipe Thread |
| S4C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Parker P/N N/A 4 FLO-SS | Production Category N/A 1 | End Connection Type N/A SAE Male O-ring Face Seal by Male National Pipe Thread |
| S6-6C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Parker P/N N/A 6-6 FLO-SS | Production Category N/A 1 | End Connection Type N/A SAE Male O-ring Face Seal by Male National Pipe Thread |
| S6-8C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Parker P/N N/A 6-9 FLO-SS | Production Category N/A 1 | End Connection Type N/A SAE Male O-ring Face Seal by Male National Pipe Thread |
| S6C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Parker P/N N/A 6 FLO-SS | Production Category N/A 1 | End Connection Type N/A SAE Male O-ring Face Seal by Male National Pipe Thread |
| S8-12C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Parker P/N N/A 8-12 FLO-SS | Production Category N/A 1 | End Connection Type N/A SAE Male O-ring Face Seal by Male National Pipe Thread |
| S8-8C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Parker P/N N/A 8-8 FLO-SS | Production Category N/A 1 | End Connection Type N/A SAE Male O-ring Face Seal by Male National Pipe Thread |
| S8C |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Parker P/N N/A 8 FLO-SS | Production Category N/A 1 | End Connection Type N/A SAE Male O-ring Face Seal by Male National Pipe Thread |
| S10C-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Parker P/N N/A | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male National Pipe Thread |
| S12C-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Parker P/N N/A | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male National Pipe Thread |
| S16C-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Parker P/N N/A | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male National Pipe Thread |
| S20C-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1 1/4-11 1/2 | Parker P/N N/A | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male National Pipe Thread |
| S24C-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1 1/2-11 1/2 | Parker P/N N/A | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male National Pipe Thread |
| S4-4C-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Parker P/N N/A | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male National Pipe Thread |
| S4-6C-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Parker P/N N/A | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male National Pipe Thread |
| S4C-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Parker P/N N/A | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male National Pipe Thread |
| S6-6C-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Parker P/N N/A | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male National Pipe Thread |
| S6-8C-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Parker P/N N/A | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male National Pipe Thread |
| S6C-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A SAE Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Parker P/N N/A | Production Category N/A 4 | End Connection Type N/A SAE Male O-ring Face Seal by Male National Pipe Thread |
1 2