Straight Thread Female Connector - Nav-Sea ORFS
Connector - Nav-Sea ORFS
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
CPV P/N |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| P10-6FGC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 3/8 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P10-8FGC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1/2 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P12-12FGC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 3/4 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P12-6FGC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 3/8 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P12-8FGC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1/2 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P16-12FGC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 3/4 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P16-16FGC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P16-8FGC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1/2 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P20-20FGC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1 1/4 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P24-16FGC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P24-24FGC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1 1/2 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P32-32FGC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 2 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P4-4FGC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1/4 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P4-6FGC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 3/8 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P6-6FGC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 3/8 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P8-10FGC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 5/8 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P8-12FGC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 3/4 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P8-6FGC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 3/8 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
| P8-8FGC-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Nav-Sea Male O-ring Face Seal | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1/2 in | CPV P/N N/A | Production Category N/A 4 | End Connection Type N/A Nav-Sea Male O-ring Face by Female SAE Straight Thread |
1 2