Sleeve - SAE Flareless Tube Fitting
Component - SAE Flareless Tube Fitting
1 2
Part # |
CAD |
Body Material |
Component Type |
Component Size |
Tube OD |
Production Category |
End Connection Type |
Connection 1 - Type |
|---|---|---|---|---|---|---|---|---|
| M10S |
CAD
N/A
|
Body Material N/A 17-4PH-SS | Component Type N/A Fractional Sleeve | Component Size N/A 5/8 in | Tube OD N/A 5/8 in | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tubing Sleeve | Connection 1 - Type N/A Tubing Sleeve |
| M12S |
CAD
N/A
|
Body Material N/A 17-4PH-SS | Component Type N/A Fractional Sleeve | Component Size N/A 3/4 in | Tube OD N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tubing Sleeve | Connection 1 - Type N/A Tubing Sleeve |
| M14S |
CAD
N/A
|
Body Material N/A 17-4PH-SS | Component Type N/A Fractional Sleeve | Component Size N/A 7/8 in | Tube OD N/A 7/8 in | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tubing Sleeve | Connection 1 - Type N/A Tubing Sleeve |
| M16S |
CAD
N/A
|
Body Material N/A 17-4PH-SS | Component Type N/A Fractional Sleeve | Component Size N/A 1 in | Tube OD N/A 1 in | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tubing Sleeve | Connection 1 - Type N/A Tubing Sleeve |
| M20S |
CAD
N/A
|
Body Material N/A 17-4PH-SS | Component Type N/A Fractional Sleeve | Component Size N/A 1 1/4 in | Tube OD N/A 1 1/4 in | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tubing Sleeve | Connection 1 - Type N/A Tubing Sleeve |
| M24S |
CAD
N/A
|
Body Material N/A 17-4PH-SS | Component Type N/A Fractional Sleeve | Component Size N/A 1 1/2 in | Tube OD N/A 1 1/2 in | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tubing Sleeve | Connection 1 - Type N/A Tubing Sleeve |
| M2S |
CAD
N/A
|
Body Material N/A 17-4PH-SS | Component Type N/A Fractional Sleeve | Component Size N/A 1/8 in | Tube OD N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tubing Sleeve | Connection 1 - Type N/A Tubing Sleeve |
| M32S |
CAD
N/A
|
Body Material N/A 17-4PH-SS | Component Type N/A Fractional Sleeve | Component Size N/A 2 in | Tube OD N/A 2 in | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tubing Sleeve | Connection 1 - Type N/A Tubing Sleeve |
| M3S |
CAD
N/A
|
Body Material N/A 17-4PH-SS | Component Type N/A Fractional Sleeve | Component Size N/A 3/16 in | Tube OD N/A 3/16 in | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tubing Sleeve | Connection 1 - Type N/A Tubing Sleeve |
| M4S |
CAD
N/A
|
Body Material N/A 17-4PH-SS | Component Type N/A Fractional Sleeve | Component Size N/A 1/4 in | Tube OD N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tubing Sleeve | Connection 1 - Type N/A Tubing Sleeve |
| M5S |
CAD
N/A
|
Body Material N/A 17-4PH-SS | Component Type N/A Fractional Sleeve | Component Size N/A 5/16 in | Tube OD N/A 5/16 in | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tubing Sleeve | Connection 1 - Type N/A Tubing Sleeve |
| M6S |
CAD
N/A
|
Body Material N/A 17-4PH-SS | Component Type N/A Fractional Sleeve | Component Size N/A 3/8 in | Tube OD N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tubing Sleeve | Connection 1 - Type N/A Tubing Sleeve |
| M8S |
CAD
N/A
|
Body Material N/A 17-4PH-SS | Component Type N/A Fractional Sleeve | Component Size N/A 1/2 in | Tube OD N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A SAE Flareless Tubing Sleeve | Connection 1 - Type N/A Tubing Sleeve |
| M10S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Component Type N/A Fractional Sleeve | Component Size N/A 5/8 in | Tube OD N/A 5/8 in | Production Category N/A 3 | End Connection Type N/A SAE Flareless Tubing Sleeve | Connection 1 - Type N/A Tubing Sleeve |
| M12S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Component Type N/A Fractional Sleeve | Component Size N/A 3/4 in | Tube OD N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tubing Sleeve | Connection 1 - Type N/A Tubing Sleeve |
| M14S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Component Type N/A Fractional Sleeve | Component Size N/A 7/8 in | Tube OD N/A 7/8 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tubing Sleeve | Connection 1 - Type N/A Tubing Sleeve |
| M16S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Component Type N/A Fractional Sleeve | Component Size N/A 1 in | Tube OD N/A 1 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tubing Sleeve | Connection 1 - Type N/A Tubing Sleeve |
| M20S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Component Type N/A Fractional Sleeve | Component Size N/A 1 1/4 in | Tube OD N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tubing Sleeve | Connection 1 - Type N/A Tubing Sleeve |
| M24S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Component Type N/A Fractional Sleeve | Component Size N/A 1 1/2 in | Tube OD N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tubing Sleeve | Connection 1 - Type N/A Tubing Sleeve |
| M2S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Component Type N/A Fractional Sleeve | Component Size N/A 1/8 in | Tube OD N/A 1/8 in | Production Category N/A 3 | End Connection Type N/A SAE Flareless Tubing Sleeve | Connection 1 - Type N/A Tubing Sleeve |
| M32S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Component Type N/A Fractional Sleeve | Component Size N/A 2 in | Tube OD N/A 2 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tubing Sleeve | Connection 1 - Type N/A Tubing Sleeve |
| M3S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Component Type N/A Fractional Sleeve | Component Size N/A 3/16 in | Tube OD N/A 3/16 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tubing Sleeve | Connection 1 - Type N/A Tubing Sleeve |
| M4S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Component Type N/A Fractional Sleeve | Component Size N/A 1/4 in | Tube OD N/A 1/4 in | Production Category N/A 3 | End Connection Type N/A SAE Flareless Tubing Sleeve | Connection 1 - Type N/A Tubing Sleeve |
| M5S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Component Type N/A Fractional Sleeve | Component Size N/A 5/16 in | Tube OD N/A 5/16 in | Production Category N/A 4 | End Connection Type N/A SAE Flareless Tubing Sleeve | Connection 1 - Type N/A Tubing Sleeve |
| M6S-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Component Type N/A Fractional Sleeve | Component Size N/A 3/8 in | Tube OD N/A 3/8 in | Production Category N/A 3 | End Connection Type N/A SAE Flareless Tubing Sleeve | Connection 1 - Type N/A Tubing Sleeve |
1 2