CAD Cart (0)
▾
Lift Check Valves
LC Series lift check valve’s all-metal design is suitable for extreme temperatures found in power, oil & gas, chemical, petrochemical, pulp & paper, and laboratory applications. LC Series valves use gravity and back pressure to prevent reverse flow to less than 0.1% of forward flow.
- Pressure: Up to 6000 psig (206 bar)
- Temperature: -100 to 900° F (-73 to 482° C)
- Flow Coefficient: up to 1.10
- Body Materials: 316 SS
- End Connections: Duolok, Unilok and Griplok Tube Fittings, MNPT, FNPT, TSW, PBW
- End Connection Sizes: 1/8 to 3/4 in. (6 and 12 mm tube ends)
Specifications
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Cv |
Orifice |
Production Category |
|---|---|---|---|---|---|---|---|---|---|
| LC4-2PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/8 in | Cv N/A 0.34 | Orifice N/A 0.172 in4.36 mm | Production Category N/A 1 |
| LC4-2PM-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/8 in | Cv N/A 0.32 | Orifice N/A 0.172 in4.36 mm | Production Category N/A 1 |
| LC4-4PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4 in | Cv N/A 0.34 | Orifice N/A 0.172 in4.36 mm | Production Category N/A 1 |
| LC4-4PM-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/4 in | Cv N/A 0.34 | Orifice N/A 0.172 in4.36 mm | Production Category N/A 1 |
| LC4-4PM-4PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4 in | Cv N/A 0.34 | Orifice N/A 0.172 in4.36 mm | Production Category N/A 1 |
| LC4-4PM-D4-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in | Cv N/A 0.34 | Orifice N/A 0.172 in4.36 mm | Production Category N/A 1 |
| LC4-4PM-D6-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in | Cv N/A 0.34 | Orifice N/A 0.172 in4.36 mm | Production Category N/A 1 |
| LC4-4PM-G4-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1/4 in | Cv N/A 0.34 | Orifice N/A 0.172 in4.36 mm | Production Category N/A 2 |
| LC4-4PM-G6-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 3/8 in | Cv N/A 0.34 | Orifice N/A 0.172 in4.36 mm | Production Category N/A 2 |
| LC4-4PM-U4-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Unilok Tube Fitting | Connection 2 - Size N/A 1/4 in | Cv N/A 0.34 | Orifice N/A 0.172 in4.36 mm | Production Category N/A 2 |
| LC4-4PM-U6-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Unilok Tube Fitting | Connection 2 - Size N/A 3/8 in | Cv N/A 0.34 | Orifice N/A 0.172 in4.36 mm | Production Category N/A 2 |
| LC4-4SW-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Socket Weld | Connection 2 - Size N/A 1/4 in | Cv N/A 0.34 | Orifice N/A 0.172 in4.36 mm | Production Category N/A 4 |
| LC4-D4-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in | Cv N/A 0.34 | Orifice N/A 0.172 in4.36 mm | Production Category N/A 1 |
| LC4-D6-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in | Cv N/A 0.34 | Orifice N/A 0.172 in4.36 mm | Production Category N/A 1 |
| LC4-D6-4PM-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/4 in | Cv N/A 0.34 | Orifice N/A 0.172 in4.36 mm | Production Category N/A 1 |
| LC4-DM6-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 6 mm | Cv N/A 0.34 | Orifice N/A 0.172 in4.36 mm | Production Category N/A 1 |
| LC4-G4-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 1/4 in | Cv N/A 0.34 | Orifice N/A 0.172 in4.36 mm | Production Category N/A 2 |
| LC4-G6-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Griplok Tube Fitting | Connection 2 - Size N/A 3/8 in | Cv N/A 0.34 | Orifice N/A 0.172 in4.36 mm | Production Category N/A 2 |
| LC4-G6-4PM-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Griplok Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/4 in | Cv N/A 0.34 | Orifice N/A 0.172 in4.36 mm | Production Category N/A 2 |
| LC4-U4-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Unilok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Unilok Tube Fitting | Connection 2 - Size N/A 1/4 in | Cv N/A 0.34 | Orifice N/A 0.172 in4.36 mm | Production Category N/A 2 |
| LC4-U6-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Unilok Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Unilok Tube Fitting | Connection 2 - Size N/A 3/8 in | Cv N/A 0.34 | Orifice N/A 0.172 in4.36 mm | Production Category N/A 2 |
| LC4-U6-4PM-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Unilok Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 1/4 in | Cv N/A 0.34 | Orifice N/A 0.172 in4.36 mm | Production Category N/A 2 |
| LC6-4PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4 in | Cv N/A 0.73 | Orifice N/A 0.250 in6.35 mm | Production Category N/A 1 |
| LC6-6PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 3/8 in | Cv N/A 0.73 | Orifice N/A 0.250 in6.35 mm | Production Category N/A 1 |
| LC6-6PM-316 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A MNPT | Connection 2 - Size N/A 3/8 in | Cv N/A 0.73 | Orifice N/A 0.250 in6.35 mm | Production Category N/A 1 |