CAD Cart (0)
▾
| Part # | CAD | Body Material | Connection 1 - Type | Connection 1 - Size | Connection 2 - Type | Connection 2 - Size | Cv | Orifice | Production Category |
|---|---|---|---|---|---|---|---|---|---|
| LC4-2PF-316 |
|
316 SS | FNPT | 1/8 in | FNPT | 1/8 in | 0.34 | 0.172 in4.36 mm | 1 |
| LC4-2PM-316 |
|
316 SS | MNPT | 1/8 in | MNPT | 1/8 in | 0.32 | 0.172 in4.36 mm | 1 |
| LC4-4PF-316 |
|
316 SS | FNPT | 1/4 in | FNPT | 1/4 in | 0.34 | 0.172 in4.36 mm | 1 |
| LC4-4PM-316 |
|
316 SS | MNPT | 1/4 in | MNPT | 1/4 in | 0.34 | 0.172 in4.36 mm | 1 |
| LC4-4PM-4PF-316 |
|
316 SS | MNPT | 1/4 in | FNPT | 1/4 in | 0.34 | 0.172 in4.36 mm | 1 |
| LC4-4PM-D4-316 |
|
316 SS | MNPT | 1/4 in | Duolok Tube Fitting | 1/4 in | 0.34 | 0.172 in4.36 mm | 1 |
| LC4-4PM-D6-316 |
|
316 SS | MNPT | 1/4 in | Duolok Tube Fitting | 3/8 in | 0.34 | 0.172 in4.36 mm | 1 |
| LC4-4PM-G4-316 |
|
316 SS | MNPT | 1/4 in | Griplok Tube Fitting | 1/4 in | 0.34 | 0.172 in4.36 mm | 2 |
| LC4-4PM-G6-316 |
|
316 SS | MNPT | 1/4 in | Griplok Tube Fitting | 3/8 in | 0.34 | 0.172 in4.36 mm | 2 |
| LC4-4PM-U4-316 |
|
316 SS | MNPT | 1/4 in | Unilok Tube Fitting | 1/4 in | 0.34 | 0.172 in4.36 mm | 2 |
| LC4-4PM-U6-316 |
|
316 SS | MNPT | 1/4 in | Unilok Tube Fitting | 3/8 in | 0.34 | 0.172 in4.36 mm | 2 |
| LC4-4SW-316 |
|
316 SS | Tube Socket Weld | 1/4 in | Tube Socket Weld | 1/4 in | 0.34 | 0.172 in4.36 mm | 4 |
| LC4-D4-316 |
|
316 SS | Duolok Tube Fitting | 1/4 in | Duolok Tube Fitting | 1/4 in | 0.34 | 0.172 in4.36 mm | 1 |
| LC4-D6-316 |
|
316 SS | Duolok Tube Fitting | 3/8 in | Duolok Tube Fitting | 3/8 in | 0.34 | 0.172 in4.36 mm | 1 |
| LC4-D6-4PM-316 |
|
316 SS | Duolok Tube Fitting | 3/8 in | MNPT | 1/4 in | 0.34 | 0.172 in4.36 mm | 1 |
| LC4-DM6-316 |
|
316 SS | Duolok Tube Fitting | 6 mm | Duolok Tube Fitting | 6 mm | 0.34 | 0.172 in4.36 mm | 1 |
| LC4-G4-316 |
|
316 SS | Griplok Tube Fitting | 1/4 in | Griplok Tube Fitting | 1/4 in | 0.34 | 0.172 in4.36 mm | 2 |
| LC4-G6-316 |
|
316 SS | Griplok Tube Fitting | 3/8 in | Griplok Tube Fitting | 3/8 in | 0.34 | 0.172 in4.36 mm | 2 |
| LC4-G6-4PM-316 |
|
316 SS | Griplok Tube Fitting | 3/8 in | MNPT | 1/4 in | 0.34 | 0.172 in4.36 mm | 2 |
| LC4-U4-316 |
|
316 SS | Unilok Tube Fitting | 1/4 in | Unilok Tube Fitting | 1/4 in | 0.34 | 0.172 in4.36 mm | 2 |
| LC4-U6-316 |
|
316 SS | Unilok Tube Fitting | 3/8 in | Unilok Tube Fitting | 3/8 in | 0.34 | 0.172 in4.36 mm | 2 |
| LC4-U6-4PM-316 |
|
316 SS | Unilok Tube Fitting | 3/8 in | MNPT | 1/4 in | 0.34 | 0.172 in4.36 mm | 2 |
| LC6-4PF-316 |
|
316 SS | FNPT | 1/4 in | FNPT | 1/4 in | 0.73 | 0.250 in6.35 mm | 1 |
| LC6-6PF-316 |
|
316 SS | FNPT | 3/8 in | FNPT | 3/8 in | 0.73 | 0.250 in6.35 mm | 1 |
| LC6-6PM-316 |
|
316 SS | MNPT | 3/8 in | MNPT | 3/8 in | 0.73 | 0.250 in6.35 mm | 1 |