Hex Head Plug - Industrial Pipe Fittings
Cap & Plug - Industrial Pipe Fittings
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
W Hex |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|
| 1/2HP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | W Hex N/A 7/8 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| 1/4HP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | W Hex N/A 9/16 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| 1/8HP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/8-27 | W Hex N/A 7/16 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| 1-1/4HP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1 1/4-11 1/2 | W Hex N/A 1 3/4 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| 1HP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | W Hex N/A 1 3/8 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| 3/4HP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/4-14 | W Hex N/A 1 1/16 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| 3/8HP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | W Hex N/A 11/16 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| 1/2HP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | W Hex N/A 7/8 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| 1/4HP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | W Hex N/A 9/16 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| 1/8HP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/8-27 | W Hex N/A 7/16 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| 1-1/4HP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1 1/4-11 1/2 | W Hex N/A 1 3/4 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| 1HP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | W Hex N/A 1 3/8 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| 3/4HP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/4-14 | W Hex N/A 1 1/16 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| 3/8HP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | W Hex N/A 11/16 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| 1/2HP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | W Hex N/A 7/8 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| 1/4HP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | W Hex N/A 9/16 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| 1/8HP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/8-27 | W Hex N/A 7/16 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| 1-1/4HP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1 1/4-11 1/2 | W Hex N/A 1 3/4 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| 1HP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | W Hex N/A 1 3/8 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| 3/4HP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/4-14 | W Hex N/A 1 1/16 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| 3/8HP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | W Hex N/A 11/16 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |