BSPP Straight Thread Plug - Industrial Pipe Fittings
Cap & Plug - Industrial Pipe Fittings
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
W Hex |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|
| 12GP-BSPP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 3/4-14 | W Hex N/A 1 3/8 in | Production Category N/A 3 | End Connection Type N/A Male British Standard Pipe Parallel |
| 16GP-BSPP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 1-11 | W Hex N/A 1 3/4 in | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel |
| 4GP-BSPP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 1/4-19 | W Hex N/A 3/4 in | Production Category N/A 3 | End Connection Type N/A Male British Standard Pipe Parallel |
| 6GP-BSPP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 3/8-19 | W Hex N/A 7/8 in | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel |
| 8GP-BSPP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 1/2-14 | W Hex N/A 1 1/8 in | Production Category N/A 3 | End Connection Type N/A Male British Standard Pipe Parallel |
| 12GP-BSPP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 3/4-14 | W Hex N/A 1 3/8 in | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel |
| 16GP-BSPP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 1-11 | W Hex N/A 1 3/4 in | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel |
| 4GP-BSPP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 1/4-19 | W Hex N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel |
| 6GP-BSPP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 3/8-19 | W Hex N/A 7/8 in | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel |
| 8GP-BSPP-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male BSPP | Connection 1 - Size N/A 1/2-14 | W Hex N/A 1 1/8 in | Production Category N/A 4 | End Connection Type N/A Male British Standard Pipe Parallel |