Male BSPT - Female NPT - TruFit
BSP Thread to NPT Thread - TruFit
Pipe fitting adapters with male BSPT and female NPT end connections. used to connect female BSPT to male NPT pipe ends.
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| ISST12FC12MRT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/4-14 | Production Category N/A 1 | End Connection Type N/A Female Naional Pipe Thread by Male British Standard Pipe Tapered |
| ISST16FC16MRT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1-11 | Production Category N/A 1 | End Connection Type N/A Female Naional Pipe Thread by Male British Standard Pipe Tapered |
| ISST2FC2MRT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/8-28 | Production Category N/A 1 | End Connection Type N/A Female Naional Pipe Thread by Male British Standard Pipe Tapered |
| ISST4FC4MRT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | Production Category N/A 1 | End Connection Type N/A Female Naional Pipe Thread by Male British Standard Pipe Tapered |
| ISST6FC6MRT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/8-19 | Production Category N/A 1 | End Connection Type N/A Female Naional Pipe Thread by Male British Standard Pipe Tapered |
| ISST8FC8MRT |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Female Naional Pipe Thread by Male British Standard Pipe Tapered |
| IBT12FC12MRT |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Female Naional Pipe Thread by Male British Standard Pipe Tapered |
| IBT16FC16MRT |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1-11 | Production Category N/A 4 | End Connection Type N/A Female Naional Pipe Thread by Male British Standard Pipe Tapered |
| IBT2FC2MRT |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/8-28 | Production Category N/A 4 | End Connection Type N/A Female Naional Pipe Thread by Male British Standard Pipe Tapered |
| IBT4FC4MRT |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | Production Category N/A 4 | End Connection Type N/A Female Naional Pipe Thread by Male British Standard Pipe Tapered |
| IBT6FC6MRT |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Female Naional Pipe Thread by Male British Standard Pipe Tapered |
| IBT8FC8MRT |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Female Naional Pipe Thread by Male British Standard Pipe Tapered |
| IHCT12FC12MRT |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Female Naional Pipe Thread by Male British Standard Pipe Tapered |
| IHCT16FC16MRT |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1-11 | Production Category N/A 4 | End Connection Type N/A Female Naional Pipe Thread by Male British Standard Pipe Tapered |
| IHCT2FC2MRT |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/8-28 | Production Category N/A 4 | End Connection Type N/A Female Naional Pipe Thread by Male British Standard Pipe Tapered |
| IHCT4FC4MRT |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | Production Category N/A 4 | End Connection Type N/A Female Naional Pipe Thread by Male British Standard Pipe Tapered |
| IHCT6FC6MRT |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Female Naional Pipe Thread by Male British Standard Pipe Tapered |
| IHCT8FC8MRT |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Female Naional Pipe Thread by Male British Standard Pipe Tapered |
| IMT12FC12MRT |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Female Naional Pipe Thread by Male British Standard Pipe Tapered |
| IMT16FC16MRT |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1-11 | Production Category N/A 4 | End Connection Type N/A Female Naional Pipe Thread by Male British Standard Pipe Tapered |
| IMT2FC2MRT |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/8-28 | Production Category N/A 4 | End Connection Type N/A Female Naional Pipe Thread by Male British Standard Pipe Tapered |
| IMT4FC4MRT |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | Production Category N/A 4 | End Connection Type N/A Female Naional Pipe Thread by Male British Standard Pipe Tapered |
| IMT6FC6MRT |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Female Naional Pipe Thread by Male British Standard Pipe Tapered |
| IMT8FC8MRT |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Female Naional Pipe Thread by Male British Standard Pipe Tapered |