Female BSPP - Male NPT - TruFit
BSP Thread to NPT Thread - TruFit
TruFit Female BSPP - Male NPT connects to Female BSPP
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| IBT4FRS4MC |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female BSPP | Connection 1 - Size N/A 1/4-19 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Female British Standard Pipe Parallel by Male National Pipe Thread |
| IBT6FRS6MC |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female BSPP | Connection 1 - Size N/A 3/8-19 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Female British Standard Pipe Parallel by Male National Pipe Thread |
| IBT8FRS8MC |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female BSPP | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Female British Standard Pipe Parallel by Male National Pipe Thread |
| ISST4FRS4MC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female BSPP | Connection 1 - Size N/A 1/4-19 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Female British Standard Pipe Parallel by Male National Pipe Thread |
| ISST6FRS6MC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female BSPP | Connection 1 - Size N/A 3/8-19 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A Female British Standard Pipe Parallel by Male National Pipe Thread |
| ISST8FRS8MC |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female BSPP | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Female British Standard Pipe Parallel by Male National Pipe Thread |
| IHCT4FRS4MC |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female BSPP | Connection 1 - Size N/A 1/4-19 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Female British Standard Pipe Parallel by Male National Pipe Thread |
| IHCT6FRS6MC |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female BSPP | Connection 1 - Size N/A 3/8-19 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Female British Standard Pipe Parallel by Male National Pipe Thread |
| IHCT8FRS8MC |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female BSPP | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Female British Standard Pipe Parallel by Male National Pipe Thread |
| IMT4FRS4MC |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female BSPP | Connection 1 - Size N/A 1/4-19 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Female British Standard Pipe Parallel by Male National Pipe Thread |
| IMT6FRS6MC |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female BSPP | Connection 1 - Size N/A 3/8-19 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Female British Standard Pipe Parallel by Male National Pipe Thread |
| IMT8FRS8MC |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female BSPP | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Female British Standard Pipe Parallel by Male National Pipe Thread |