Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
90° Socket Weld Male Elbow - Industrial Weld Fittings
90° Socket Weld Elbow
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| 4-4SWME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Tube Socket Weld by Male National Pipe Thread |
| 4-4SWME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld by Male National Pipe Thread |
| 4SWME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 1 | End Connection Type N/A Tube Socket Weld by Male National Pipe Thread |
| 4SWME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld by Male National Pipe Thread |
| 6-6SWME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A Tube Socket Weld by Male National Pipe Thread |
| 6-6SWME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld by Male National Pipe Thread |
| 6SWME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Tube Socket Weld by Male National Pipe Thread |
| 6SWME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld by Male National Pipe Thread |
| 8-8SWME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld by Male National Pipe Thread |
| 8SWME |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A Tube Socket Weld by Male National Pipe Thread |
| 8SWME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld by Male National Pipe Thread |
| 8-8SWME-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld by Male National Pipe Thread |

