CAD Cart (0)
▾
90° Socket Weld Female Elbow - Industrial Weld Fittings
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| 10SWFE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld by Female National Pipe Thread |
| 10SWFE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld by Female National Pipe Thread |
| 12SWFE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 1 | End Connection Type N/A Tube Socket Weld by Female National Pipe Thread |
| 12SWFE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld by Female National Pipe Thread |
| 4-4SWFE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Tube Socket Weld by Female National Pipe Thread |
| 4-4SWFE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld by Female National Pipe Thread |
| 4SWFE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 1 | End Connection Type N/A Tube Socket Weld by Female National Pipe Thread |
| 4SWFE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld by Female National Pipe Thread |
| 6-6SWFE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A Tube Socket Weld by Female National Pipe Thread |
| 6-6SWFE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld by Female National Pipe Thread |
| 6SWFE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Tube Socket Weld by Female National Pipe Thread |
| 6SWFE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld by Female National Pipe Thread |
| 8-8SWFE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Tube Socket Weld by Female National Pipe Thread |
| 8-8SWFE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld by Female National Pipe Thread |
| 8SWFE |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A Tube Socket Weld by Female National Pipe Thread |
| 8SWFE-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Socket Weld | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Tube Socket Weld by Female National Pipe Thread |

